Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Premium radar motion sensor offering additional functions, dynamic version offering direction detection, can be operated remotely, wide detection range (2 m x 4 m), max. installation height: 4 m, black housing, relay contact output, cable connection |
General specifications | ||
---|---|---|
Sensing range | 2000 x 4000 mm (DxW) at 2200 mm mounting height and 30° inclination angle | |
Function principle | Microwave module | |
Detection speed | min. 0.1 m/s | |
Marking | CE | |
Setting angle | 0 ... 40 ° in 5 ° increments | |
Operating frequency | 24.15 ... 24.25 GHz K-Band | |
Operating mode | Radar motion sensor | |
Transmitter radiated power (EIRP) | < 20 dBm | |
Functional safety related parameters | ||
MTTFd | 640 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | LED red/green | |
Control elements | DIP switch for selection of operating modes : direction detection , cross-traffic suppression , Slow-motion , Switching type | |
Control elements | sensitivity adjustment | |
Control elements | Adjustment for off delay | |
Electrical specifications | ||
Operating voltage | 12 ... 36 V DC , 12 ... 28 V AC | |
No-load supply current | ≤ 50 mA at 24 V DC | |
Power consumption | ≤ 1 W | |
Output | ||
Switching type | NO/NC | |
Signal output | relay, 1 NO | |
Switching voltage | max. 48 V AC / 48 V DC | |
Switching current | max. 0.5 A AC / 1 A DC | |
Switching power | max. 24 W / 60 VA | |
De-energized delay | 0.2 ... 5 s adjustable (1 sec factory setting) | |
Compliance with standards and directives | ||
Directive conformity | ||
R&TTE Directive 1995/5/EC | This device can be used in all countries within the European Union. Use in North America is not permitted. In other countries, all applicable national regulations must be observed. | |
Standard conformity | ||
Standards | EN 62311, EN 60950-1, EN 301 489-1, EN 301 489-3, EN 300 440-2 | |
Ambient conditions | ||
Operating temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Relative humidity | max. 90 % non-condensing | |
Mechanical specifications | ||
Mounting height | max. 4000 mm | |
Degree of protection | IP54 | |
Connection | plug-in screw terminals 4-pin , 5 m connecting cable included with delivery | |
Material | ||
Housing | ABS, anthracite | |
Mass | 120 g | |
Dimensions | 123 mm x 65 mm x 57 mm | |
Height | 65 mm | |
Width | 123 mm | |
Depth | 57 mm | |
Suitable series | ||
Series | RMS |
System | Classcode |
---|---|
ECLASS 13.0 | 27274501 |
ECLASS 12.0 | 27280890 |
ECLASS 11.0 | 27280890 |
ECLASS 10.0.1 | 27280890 |
ECLASS 9.0 | 27280890 |
ECLASS 8.0 | 27280890 |
ECLASS 5.1 | 27270990 |
ETIM 9.0 | EC004807 |
ETIM 8.0 | EC000138 |
ETIM 7.0 | EC000138 |
ETIM 6.0 | EC000138 |
ETIM 5.0 | EC000138 |
UNSPSC 12.1 | 39121528 |
An effective opening of doors or industrial doors can be achieved very flexibly with the RMS microwave motion sensor series. The RC versions offer remote-controlled adjustment of parameters. Ultramodern microcontroller evaluation technology guarantees a variety of field sizes and universal use even in difficult conditions. The 24 GHz microwave technology enables a diverse range of operating modes such as direction detection. The cross-traffic suppression function only opens the door if people approach the door from the front, but not if they are walking past it. Thanks to the slow-motion mode, even extremely slow movements are detected, which increases convenience in senior citizens' residences, for example.
We are sorry, there are no documents for your language selection. Please select another language. |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief instructions | ENG | 750 KB | |
Recommended settings for RMS-D, RMS-D-RC | ENG | 525 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3730 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|