Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessories TopScan2 Cover L1400

TopScan2 Cover L1400
  • Profile cover for aluminum profile for TopScan2 Series
  • Length 1400 mm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TopScan2 Cover L1400

Product Description
TopScan2 housing cover
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
MaterialPC

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: TopScan2 Cover L1400

Informative Literature: TopScan2 Cover L1400

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Associated Products: TopScan2 Cover L1400

Accessory of
318.00  USD

Contact Us

Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
337.00  USD

Contact Us

Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa