Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Accessory DGE RMS/RaDec Ceiling Kit wh

RMS/RaDec Ceiling Kit wh
  • Installation without tools

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RMS/RaDec Ceiling Kit wh

Product Description
Ceiling mount kit for radar sensors in the RMS and RaDec Series
Mechanical specifications
Materialplastic and aluminum
MountingTerminals and screws possible

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: RMS/RaDec Ceiling Kit wh

Informative Literature: RMS/RaDec Ceiling Kit wh

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: RMS/RaDec Ceiling Kit wh

Language Selection:
Product informationLanguageFile TypeFile Size
Technical information / Technische InformationALLPDF90 KB
Brief Instructions
Instruction leaflet / BeipackzettelALLPDF104 KB

Design / Simulation: RMS/RaDec Ceiling Kit wh

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP121 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: RMS/RaDec Ceiling Kit wh

Accessory of
304.00  USD

Contact Us

Microwave motion sensor with intelligent functions, Reliable detection of people and vehicles, Direction detection, Cross traffic suppression, "Slow motion" for extremely slow motions, Function: Open, Sensor principle: Radar sensorfa
Microwave motion sensor with intelligent functions, Reliable detection of people and vehicles, Direction detection, Cross traffic suppression, "Slow motion" for extremely slow motions, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: Relay, 1 NO contact/NC contact, Connection: plug 4-pin , 5 m connecting cable included with deliveryfa
Microwave motion sensor with intelligent functions, Reliable detection of people and vehicles, Direction detection, Cross traffic suppression, "Slow motion" for extremely slow motions, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: Relay, 1 NO contact/NC contact, Connection: plug 4-pin , 5 m connecting cable included with deliveryfa
Industrial gate opener with the ability to differentiate between people and vehicles, Extra-wide detection area and long detection range, Direction detection, Easily programmable, Programmable by remote control, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: 2 relay outputs, Connection: plug-in screw terminals 4-pin and 2-pin , 8 m connecting cable included with deliveryfa
 
Netlist price. Your individual price will be calculated during checkout.

In stock

Microwave motion sensor with basic functionality, Reliable detection of people and vehicles, Simplest adjustement of the sensing range, Easily programmable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 24 V AC, Signal output: relay, Connection: plug-in screw terminals 4-pin , 5 m connecting cable included with deliveryfa
Microwave motion sensor with basic functionality, Reliable detection of people and vehicles, Simplest adjustment of the sensing range, Easily programmable, Programmable by remote control, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 24 V AC, Signal output: relay, Connection: plug-in screw terminals 4-pin , 5 m connecting cable included with deliveryfa
Microwave motion sensor with intelligent functions, Reliable detection of people and vehicles, Simplest adjustment of the sensing range, Wall and ceiling mountable, Version with direction detection and cross-traffic suppression, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: relay, Connection: Connecting cable 2.5 m included with deliveryfa
Microwave motion sensor with intelligent functions, Reliable detection of people and vehicles, Simplest adjustment of the sensing range, Wall and ceiling mountable, Version with direction detection and cross-traffic suppression, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor with basic functionality, Reliable detection of people and vehicles, Simplest adjustment of the sensing range, Wide range of sensitivity adjustment, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: relay, Connection: Connecting cable 2.5 m included with deliveryfa
Standard radar motion sensor with basic functionality, Reliable detection of people and vehicles, Simplest adjustement of the sensing range, Wide range of sensitivity adjustment, Wall and ceiling mountable, Function: Open, Sensor principle: Radar sensor, Operating voltage: 12 ... 36 V DC , 12 ... 28 V AC, Signal output: relay, Connection: Connecting cable 2.5 m included with deliveryfa