Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Combined sensor MotionScan-P

MotionScan-P
  • Combined sensor for securing escape and emergency routes
  • Radar opening impulse
  • Closing edge safety mechanism with diffuse sensor
  • Safety mechanism in accordance with EN 16005
  • Extra-large, adjustable protection field in front of the door
  • Door learn function

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MotionScan-P

Product Description
Combination sensor for opening and protection
General specifications
Detection fieldAIR, adjustable , total field: 2400 mm x 1000 mm (WxD) for a mounting height of 2200 mm
Detection fieldRadar sensor 2500 mm x 4000 mm (d x w) at installation height of 2200 mm and 45° angle
Detection range max.0 ... 3200 mm
Light source3 Series
Light typemodulated infrared light
MarkingCE
Setting angle-8 ... 4 °
Operating frequency24.15 ... 24.25 GHz K-Band , Radar sensor
Transmitter radiated power (EIRP)< 20 dBm
Functional safety related parameters
Performance level (PL)PL d
CategoryCat. 2
MTTFd339.83 a
Diagnostic Coverage (DC)81.52 %
Indicators/operating means
Function indicatorLED green/blue/red/orange
Control elementsDIP switch
Control elementssensitivity adjustment
Parameterization indicatorLED flashes when in adjustment mode Fast orange
Electrical specifications
Operating voltage12 ... 24 V DC / 12 ... 24 V AC +/- 10%, 50 - 60 Hz
No-load supply current≤ 80 mA at 24 V DC ≤ 150 mA at 12 V:
Power consumption2.5 VA
Input
Activation currentat 24 V DC 6 mA
Test inputactive with +UB
Output 1
Output typeInfrared, optocoupler
Switching voltage48 V DC
Switching current7.5 mA resistive load
De-energized delay0.5 s
Switching typelight/dark on selectable programmable
Response time100 ms up to 200 ms
Output 2
Output typeRadar
Signal outputFrequency output
Output frequency100 Hz duty 1:1
Switching voltage48 V DC
Switching current50 mA resistive load
De-energized delay1.5 s
Response time100 ms up to 200 ms
Conformity
Functional safetyISO 13849-1
Product standardEN 12978
Approvals and certificates
CE conformity2014/53/EU This device can be used in all countries within the European Union. In other countries, all applicable national regulations must be observed.
FCC approvalNo - Use in North America is not permitted.
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Operating temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humiditymax. 80 %
Mechanical specifications
Mounting heightmax. 3200 mm
Degree of protectionIP54 (when mounted)
Connectionplug 8-pin , Connecting cable included with delivery
Material
HousingABS
Massapprox. 260 g
Dimensions(W x H x D) 265 mm 60 mm 43 mm
Height60 mm
Width265 mm
Depth43 mm
NotePlease refer to the package insert for information on how to mount and install the sensor correctly.
General information
Scope of deliverysensor , cable , 2 screws , Mounting aid , Instruction leaflet
Suitable series
SeriesMotionScan

Classifications

SystemClasscode
ECLASS 13.027274501
ECLASS 12.027280890
ECLASS 11.027280890
ECLASS 10.0.127280890
ECLASS 9.027280890
ECLASS 8.027280890
ECLASS 5.127270990
ETIM 9.0EC004807
ETIM 8.0EC000138
ETIM 7.0EC000138
ETIM 6.0EC000138
ETIM 5.0EC000138
UNSPSC 12.139121528

Details: MotionScan-P

Function

The two-in-one MotionScan sensor for opening and securing automatic sliding doors allows doors to be opened in a timely manner thanks to its large radar detection field. A large, adjustable infrared protection field ensures maximum safety. The special Door Learn function enables a protection field to be defined both in front of and behind the door. The MotionScan works reliably with a wide range of floor surfaces. It is incredibly easy to install and operate with single-button operation and multicolor LED display.

Associated Products: MotionScan-P

Accessories
Installation without toolsfa
Mounting bracket, Simple and fast mounting, Material: PCfa
Protection from adverse effects of weather such as rain, snow, etc., Installation without toolsfa