Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Loop detector LC10-1-D 24 VDC

LC10-1-D 24 VDC
  • Sensor system for vehicle detection
  • Complete control interface for inductive loops laid beneath the surface
  • Reliable detection with long service life
  • Various operating modes available
  • Boost function for increasing sensitivity
  • Test function
  • Version with 1 loop channel

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LC10-1-D 24 VDC

Product Description
Universal sensor system for detecting vehicles
General specifications
MarkingCE
Operating modePulsed and continuous signal
Functional safety related parameters
MTTFd306 a
Mission Time (TM)20 a
Indicators/operating means
Control elementsDIP switch
Switching stateLED
Electrical specifications
Operating voltage24 V DC ( no electrical isolation )
Ripple-15 %/+10 %
Power consumption1.6 VA
Calibration time2 s
Loop inductivity100 ... 1000 µH
Loop frequency20 ... 120 kHz
Input
Number of channels1
Output
Output typerelay
Switching voltage250 V AC
Switching current6 A
Pulse lengthperiod or 800 ms Pulse
Response time100 ms
Ambient conditions
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP30
ConnectionPlug socket ; 11-pin Terminal connection ≤ 1.5 mm2
Dimensions
Height75 mm
Width37.5 mm
Depth71 mm

Classifications

SystemClasscode
ECLASS 13.027280490
ECLASS 12.027280490
ECLASS 11.027280490
ECLASS 10.0.127280490
ECLASS 9.027280490
ECLASS 8.027280490
ECLASS 5.127281001
ETIM 9.0EC002887
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC001442
UNSPSC 12.146161510

Details: LC10-1-D 24 VDC

Function

Together with the inductive loops laid beneath the surface, the loop detectors form a universal sensor system for detecting vehicles. Vehicles that enter the inductive loop change the resonant frequency. The microprocessor in the loop detector measures and analyzes this frequency change. The analysis is automatically and periodically adjusted to the respective loop, ensuring that any changes in the loop inductance caused by temperature, humidity, or component age are automatically compensated for.

Informative Literature: LC10-1-D 24 VDC

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Overview for automated accessesENGPDF10546 KB

Product Documentation: LC10-1-D 24 VDC

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF307 KB
Manuals
Manual Laying loops for loop detector LC10-1 und LC10-2ENGPDF1994 KB

Design / Simulation: LC10-1-D 24 VDC

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP263 KB
CAD Portal / CAD PortalALLLINK---

Approvals: LC10-1-D 24 VDC

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1828AALLPDF266 KB