Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Retroreflective sensor RL39-54/30/40a/116/126a

RL39-54/30/40a/116/126a
  • Glare protected with polarization filter
  • Visible red light
  • Light-on/dark-on, switchable
  • Degree of protection IP54

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RL39-54/30/40a/116/126a

Product Description
Retroreflective sensor for standard applications, polarization filter, detection range 12 m, red light, sensitivity adjuster, light/dark on, prefault output, NPN output, terminal compartment
General specifications
Effective detection range0 ... 5 m
Reflector distance0.1 ... 5 m
Threshold detection range6 m
Reference targetH50 reflector
Light sourceLED red
Light typemodulated visible red light
Polarization filteryes
Ambient light limitIEC / EN 60947-5-2 , 10000 Lux
Functional safety related parameters
MTTFd800 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Function indicatorLED yellow: switching state
LED red: pre-fault indication
Control elementsSensing range adjuster, light-on/dark-on changeover switch
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current≤ 20 mA
Time delay before availability≤ 300 ms
Output
Stability alarm output1 NPN, active when falling short of the stability control
Switching typelight/dark on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA , resistive load
Voltage drop≤ 3 V
Switching frequency≤ 300 Hz
Response time≤ 1.5 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP54
Connectionterminal compartment PG9 , ≤ 0.75 mm2
Material
HousingPBT
Optical facePMMA
Massapprox. 100 g
Dimensions
Height64 mm
Width25 mm
Depth75 mm
General information
Scope of deliveryMounting aid , Reflector

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: RL39-54/30/40a/116/126a

Product Documentation: RL39-54/30/40a/116/126a

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF413 KB

Design / Simulation: RL39-54/30/40a/116/126a

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP182 KB
CAD Portal / CAD PortalALLLINK---

Approvals: RL39-54/30/40a/116/126a

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2134BALLPDF308 KB
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...