Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor with polarization filter for clear object detection |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 5.6 m | |
Reflector distance | 0 ... 5.6 m | |
Threshold detection range | 7 m |
|
Reference target | H85-2 reflector | |
Light source | LED | |
Light type | modulated visible red light , 660 nm | |
Polarization filter | yes | |
Diameter of the light spot | approx. 90 mm at a distance of 5.6 m | |
Opening angle | Emitter: 1 ° Receiver: 1.2 ° | |
Ambient light limit | 50000 Lux | |
Functional safety related parameters | ||
MTTFd | 790 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | 2 LEDs yellow for switching state, stability control, TEACH-IN and contrast detection mode | |
Control elements | rotary switch for light/dark, 5-step switch for contrast recognition adjustment | |
Contrast detection levels | 10 % - clean, water filled PET bottles 18 % - clear glass bottles 40 % - colored glass or opaque materials adjustable due to Teach-In switch |
|
Electrical specifications | ||
Operating voltage | 12 ... 240 V AC/DC | |
Power consumption | ≤ 3.5 VA | |
Output | ||
Switching type | light/dark on switchable | |
Signal output | Relay, 1 alternator | |
Switching voltage | max. 250 V AC/DC | |
Switching current | max. 2 A | |
Switching power | DC: max. 50 W AC: max. 500 VA | |
Switching frequency | 25 Hz | |
Response time | 20 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
Protection class | II, rated insulation voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit insulated from control circuit in accordance with IEC 61140. Caution! The protection class 2 is only valid when the terminal compartment is closed. |
|
UL approval | cULus Listed Caution: This equipment is considered as open-type equipment. It must be mounted within an enclosure, that is suitably designed for protection against internal fire and personal injury resulting from accessibility to live parts according UL 508. |
|
CCC approval | Certified by China Compulsory Certification (CCC) | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | terminal compartment with 8 spring-loaded terminals for wire cross section 0.5 ... 1.5 mm2, insulation stripping 7.5 ... 8.5 mm, M16 x 1.5 cable gland | |
Material | ||
Housing | Plastic ABS | |
Optical face | Plastic pane | |
Mass | 100 g | |
Dimensions | ||
Height | 88 mm | |
Width | 25.8 mm | |
Depth | 65.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 533 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 210 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-CA-L87056-31-52803002-0 / UL-US-L87056-11-52803002-0 | ALL | 545 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0068B | ALL | 309 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|