Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Photoelectric Sensors; MP Series Modular |
General specifications | ||
---|---|---|
Sensing range | 6 meters | |
Light source | Visible red | |
Light type | Visible red | |
Polarization filter | yes | |
Marking | CE | |
Indicators/operating means | ||
Function indicator | 2 LEDs | |
Control elements | light on / dark on | |
Output | ||
Response time | ≤ 10 ms | |
Output 1 | ||
Output type | dependent on base selected | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Approvals and certificates | ||
Approvals | CE, cULus | |
Ambient conditions | ||
Ambient temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Storage temperature | -55 ... 85 °C (-67 ... 185 °F) | |
Relative humidity | 95% RH (non-condensing) | |
Shock resistance | 50G | |
Vibration resistance | 10G, 10 ... 500 Hz | |
Mechanical specifications | ||
Degree of protection | IP69K | |
Material | ||
Housing | Polycarbonate | |
Optical face | Glass Lens | |
Sheathing | Glass-filled acetal, Type 20 | |
Dimensions | ||
Height | 43.2 mm | |
Width | 39.6 mm | |
Depth | 52.3 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |