Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor for standard applications, polarization filter, detection range 7 m, red light, sensitivity adjuster, light/dark on, relay contact output, terminal compartment |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 5 m | |
Reflector distance | 0.1 ... 5 m | |
Threshold detection range | 6 m | |
Reference target | H50 reflector | |
Light source | LED red | |
Light type | modulated visible red light | |
Polarization filter | yes | |
Ambient light limit | IEC / EN 60947-5-2 , 10000 Lux | |
Functional safety related parameters | ||
MTTFd | 803 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | LED yellow: switching state LED red: pre-fault indication |
|
Control elements | Sensing range adjuster, light-on/dark-on changeover switch | |
Electrical specifications | ||
Operating voltage | 12 ... 240 V DC 24 ... 240 V AC (50 ... 60 Hz) |
|
Ripple | 10 % | |
No-load supply current | ≤ 50 mA | |
Protection class | II, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Caution! The protection class 2 is only valid when the terminal compartment is closed. output circuit has basic insulation to control circuit according to IEC/EN 61140 |
|
Power consumption | ≤ 3 VA | |
Time delay before availability | ≤ 300 ms | |
Output | ||
Switching type | light/dark on | |
Signal output | 1 relay output | |
Switching voltage | max. 240 V AC ; 150 V DC | |
Switching current | max. 3 A | |
Switching power | DC: max. 90 W AC: max. 750 VA | |
Switching frequency | ≤ 25 Hz | |
Response time | ≤ 20 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
CCC approval | Certified by China Compulsory Certification (CCC) | |
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP54 | |
Connection | terminal compartment PG9 , ≤ 0.75 mm2 | |
Material | ||
Housing | PBT | |
Optical face | PMMA | |
Mass | approx. 110 g | |
Dimensions | ||
Height | 64 mm | |
Width | 25 mm | |
Depth | 75 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 497 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
China CQC CCC | 2024010305681604 | ALL | 1051 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0296C | ALL | 389 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|