Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Retroreflective sensor RL80-54/25/31/76b/115 SET2

RL80-54/25/31/76b/115 SET2
  • Retroreflective sensor with polarization filter and foreground suppression for suppressing reflective objects
  • Relay output
  • Test input
  • High detection ranges achievable
  • Supplied with reflector

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RL80-54/25/31/76b/115 SET2

Product Description
Retroreflective sensor with polarization filter
General specifications
Effective detection rangeREF-H88x50 0 ... 12 m
Reflector distanceREF-H88x50 2.5 ... 15.5 m
Threshold detection rangeREF-H88x50 15.5 m
Reference targetREF-H88x50
Light sourceLED
Light typemodulated visible red light , 640 nm
Diameter of the light spotapprox. 200 mm at a distance of 6 m
Opening angle3 °
Ambient light limitEN 60947-5-2 10000 Lux
Functional safety related parameters
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Function indicatorLED yellow
Electrical specifications
Operating voltage12 ... 24 V AC/DC
Ripple10 %
No-load supply current≤ 40 mA
Time delay before availability< 300 ms
Input
Test inputemitter deactivation at 0 V and if test input is left unconnected
Output
Switching typelight-on
Signal outputRelay output NC contact Relay energized: Light beam is not interrupted
Switching voltagemax. 50 V AC ; 60 V DC
Switching currentmax. 1 A
Switching powermax: 30 W ; 60 VA
Response timeLight beam unobstructed to light beam interrupted: 10 ms
Light beam interrupted to light beam unobstructed: 80 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP65
Connection2-meter PVC cable
Material
HousingPolycarbonate
Optical facePMMA
Massapprox. 155 g
Dimensions
Height87 mm
Width25 mm
Depth28 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: RL80-54/25/31/76b/115 SET2

Product Documentation: RL80-54/25/31/76b/115 SET2

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF247 KB

Approvals: RL80-54/25/31/76b/115 SET2

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0157FALLPDF226 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6917ALLPDF223 KB

Associated Products: RL80-54/25/31/76b/115 SET2

Kit component
Retroreflective sensor with polarization filter and foreground suppression for suppressing reflective objects, Relay output, Test input, Construction type(S2): Rectangular type, Foreground suppression, Test input, Effective detection range: REF-H88x25 0 ... 6 m
REF-H88x50 0 ... 12 m, Light source: LED, Light type: modulated visible red light , 640 nm, Polarization filter, Operating voltage: 12 ... 24 V AC/DC
, Switching type: light-onfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...