Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Retroreflective sensor ML100-55-8096/103/115b/154 SET

ML100-55-8096/103/115b/154 SET
  • No controls
  • Miniature design
  • Clearly visible LEDs for Power ON, switching state and weak signal indication
  • Very bright, highly visible light spot
  • Full metal thread mounting
  • Not sensitive to ambient light
  • Sensor pre-assembled with metal bracket and clamping cylinder

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML100-55-8096/103/115b/154 SET

Product Description
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, light on, DC version, PNP output, no controls, fixed cable with M12 plug
General specifications
Effective detection range0 ... 5 m
Reflector distance0.01 ... 5 m
Threshold detection range7 m
Reference targetH50 reflector
Light sourceLED
Light typemodulated visible red light
Polarization filteryes
Diameter of the light spotapprox. 500 mm at a distance of 7 m
Opening angleapprox. 4 °
Optical facefrontal
Ambient light limitEN 60947-5-2
Accessories providedStainless steel bracket with 2 x M3 x 12 phillips-slotted SEM pan head machine screws with flat washer and spring washer , Stainless steel A2 , passivated
Clamping cylinder, zinc die-cast
(factory pre-assembled)
Functional safety related parameters
MTTFd860 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green: power on
Function indicatorLED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 10 %
No-load supply current< 20 mA
Output
Switching typelight-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage drop≤ 1.5 V DC
Switching frequency1000 Hz
Response time0.5 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source or listed Power Supply with a limited voltage output with (maybe integrated) fuse (max. 3.3 A according UL248), Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connectionfixed cable with 4-pin, M12 x 1 connector
Material
HousingPC (Polycarbonate)
Optical facePMMA
Cable
Length300 mm
Massapprox. 20 g
Tightening torque, fastening screws0.6 Nm
Dimensions
Height31 mm
Width11 mm
Depth20 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: ML100-55-8096/103/115b/154 SET

Function

The optical sensors of this series are suitable for both standard and demanding applications.

The series features a miniature housing design, two M3 metal-threaded mounting holes and a highly visible LED status indicator.

Each device is equipped with a sensitivity adjuster and a light-on/dark-on changeover switch for increased flexibility.

A wide variety of versions are available in both infrared light and red light with PowerBeam for easy alignment.

Special versions with BlueBeam are suitable for challenging applications like those in the solar and battery industries.

Approvals: ML100-55-8096/103/115b/154 SET

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
USA UL E87056UL-US-2015966-0 / UL-CA-2012696-0ALLPDF550 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0435FALLPDF311 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5267ALLPDF230 KB

Associated Products: ML100-55-8096/103/115b/154 SET

Kit component
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, light on, DC version, PNP output, no controls, fixed cable with M12 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Accessories

Reflector, rectangular 51 mm x 61 mm, mounting holes, fixing strapfa
Reflector, rectangular 51 mm x 61 mm, mounting holes, fixing strapfa
21.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflector, rectangular 84.5 mm x 84.5 mm, mounting holesfa
24.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflective tape 100 mm x 100 mmfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...