Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | terminals 23+, 24- or power feed module/Power Rail | |
Rated voltage | 20 ... 30 V DC | |
Rated current | approx. 100 mA | |
Power dissipation/power consumption | ≤ 2 W / 2.2 W | |
Input | ||
Connection | terminals 1, 2, 3, 4, 6 |
|
RTD | Pt100, Pt500, Pt1000, Ni100, Ni1000 | |
Types of measuring | 2-, 3-, 4-wire technology | |
Lead resistance | max. 50 Ω | |
Measurement loop monitoring | sensor breakage, sensor short-circuit | |
Thermocouples | type B, E, J, K, L, N, R, S, T (IEC 584-1: 1995) | |
Cold junction compensation | external and internal | |
Measurement loop monitoring | sensor breakage | |
Potentiometer | 0.8 ... 20 kΩ | |
Types of measuring | 2-, 3-, 5-wire technology | |
Voltage | 0 ... 10 V , 2 ... 10 V , 0 ... 1 V , -100 ... 100 mV | |
Input resistance | ≥ 250 kΩ (0 ... 10 V) min. 1 MΩ (0 ... 1 V, -100 ... 100 mV) |
|
Measuring current | approx. 400 µA with resistance measuring sensor | |
Output | ||
Connection | output I: terminals 10, 11, 12 output II: terminals 16, 17, 18 output III: terminals 8+, 7- |
|
Output I, II | relay | |
Contact loading | 250 V AC / 2 A / cos φ ≥ 0.7 ; 40 DC / 2 A | |
Mechanical life | 5 x 107 switching cycles | |
Energized/De-energized delay | approx. 20 ms / approx. 20 ms | |
Output III | Analog current output | |
Current range | 0 ... 20 mA or 4 ... 20 mA | |
Open loop voltage | max. 24 V DC | |
Load | max. 650 Ω | |
Fault signal | downscale I ≤ 3.6 mA, upscale I ≥ 21 mA (acc. NAMUR NE43) | |
Transfer characteristics | ||
Deviation | ||
Temperature effect | Input: 0.005 %/K (50 ppm) of span ; current output: 0.005 %/K (50 ppm) of span | |
RTD | max. 0.2 % of span | |
Thermocouples | max. 10µV deviation of CJC: ±0.8 K |
|
Voltage | 0.1 % of span | |
Potentiometer | 0.1 % of span when < 5 kΩ 0.5 % of span when > 5 kΩ |
|
Current output | max. 20 µA | |
Sampling rate | approx. 700 ms | |
Galvanic isolation | ||
Input/Other circuits | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Output I, II against eachother | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Output I, II/other circuits | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Output III/power supply and collective error | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Interface/power supply | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Low voltage | ||
Directive 2006/95/EC | EN 50178:1997 | |
Conformity | ||
Insulation coordination | EN 50178 | |
Galvanic isolation | EN 50178 | |
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | 300 g | |
Dimensions | 40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) , housing type C2 | |
Height | 119 mm | |
Width | 40 mm | |
Length | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | TÜV 03 ATEX 2140 , for additional certificates see www.pepperl-fuchs.com | |
Marking | ![]() ![]() |
|
Input | Ex ia IIC, Ex iaD | |
Supply | ||
Maximum safe voltage | 40 V DC (Attention! The rated voltage can be lower.) | |
Input | terminals 2, 6 (for active equipment) | |
Voltage | 13.1 V | |
Current | 8 mA | |
Power | 67 mW | |
Voltage | 29 V | |
Current | 11 mA | |
Power | 200 mW | |
Inputs | terminals 1, 2, 3, 4, 6 (for passive equipment) | |
Voltage | 13.1 V | |
Current | 21 mA | |
Power | 67 mW | |
Output | ||
Contact loading | 253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load (TÜV 03 ATEX 2140) |
|
Analog output | ||
Maximum safe voltage | 40 V (Attention! The rated voltage can be lower.) | |
Interface | ||
Maximum safe voltage | 40 V (Attention! The rated voltage can be lower.) , RS 232 | |
Certificate | Pepperl+Fuchs | |
Marking | ![]() |
|
Output I, II | ||
Contact loading | 50 V AC/2 A/cos φ > 0.7; 40 V DC/1 A resistive load | |
Galvanic isolation | ||
Input/Other circuits | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2006, EN 60079-11:2007, EN 60079-15:2005, EN 60079-26:2007, EN 61241-0:2006, EN 61241-11:2006 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210129 |
ECLASS 12.0 | 27210129 |
ECLASS 11.0 | 27210129 |
ECLASS 10.0.1 | 27210129 |
ECLASS 9.0 | 27210129 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210107 |
ETIM 9.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 6.0 | EC002919 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Operator card KF**-GUT-**1.D / Bedienkarte KF**-GUT-**1.D | ALL | 348 KB | |
Manuals | |||
Manual KF**-GUT-(Ex)1.D | ENG | 1709 KB | |
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 657 KB |
CAD 3-D / CAD 3-D | ALL | STP | 870 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 83 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe Pepperl+Fuchs Certificate of Compliance ATEX Category 3 | PF 08 CERT 1213 X | ALL | 198 KB | |
exida Functional Safety Assessment | P+F 05/03-24 R023 | ALL | 437 KB |