Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Terminal Block with Test Plug Socket KC-CTT-5BU

KC-CTT-5BU
  • 2-pin spring terminal with push-in connection technology
  • For KC modules of K-System
  • Integrated test sockets for connection of HART communicators
  • Packaging unit: 5 pieces blue

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KC-CTT-5BU

Product Description
Terminal block for KC modules, 2-pin spring terminal, with test sockets, blue
General specifications
Number of pins2
Mechanical specifications
Core cross sectionmax. 2.5 mm2
Material
Colorblue
Massapprox. 4 g
Dimensions10.1 x 15 x 25.6 mm (0.4 x 0.5 x 1 inch)
Construction typespring terminal with integrated test sockets , removable
Structureone-rowed
General information
Packing unit5 item(s)

Classifications

SystemClasscode
ECLASS 13.027219090
ECLASS 12.027219090
ECLASS 11.027219290
ECLASS 10.0.127219290
ECLASS 9.027219290
ECLASS 8.027219290
ECLASS 5.127279290
ETIM 9.0EC002637
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121410

Details: KC-CTT-5BU

Function

The terminal block is suitable for KSystem applications.

The blue terminal block is used for connection of signals from or in the hazardous area.

This terminal block has integrated test sockets for connection of HART communicators.

The terminal block can be coded with the provided coding pins KF-CP.

Associated Products: KC-CTT-5BU

Accessory of
1-channel isolated barrier, 24 V DC supply (Power Rail), Input for 2-wire SMART transmitters and current sources, Output for 4 mA ... 20 mA or 1 V ... 5 V, Sink or source mode, Line fault detection (LFD), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Input for 2-wire SMART transmitters and current sources, Output for 4 mA ... 20 mA or 1 V ... 5 V, Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: 2-wire transmitterpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Current output up to 650 Ω load, HART-IP and valve positioner, Lead breakage monitoring, Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Transfer direction: to the field, HART communication, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Current output up to 650 Ω load, HART-IP and valve positioner, Line fault detection (LFD), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Transfer direction: to the field, HART communication, Safety Integrity Level (SIL): SIL 3, Rated voltage: 19 ... 30 V DC, Signal: 1 x 4 ... 20 mApa
1-channel isolated barrier, 24 V DC supply (loop powered), Current limit 45 mA at 12 V DC, Test pulse immunity, Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: loop powered, Type: logic input, Type [2]: field device supply, Test pulse immunity, Field device: 1 x Valvepa
1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR input, 2 passive transistor outputs (resistive acc. to EN 60947-5-6), Line fault transparency (LFT), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Usable as signal splitter (1 input and 2 outputs), Relay contact output, Fault relay contact output, Line fault detection (LFD), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR input, 2 active transistor outputs, Usable as signal splitter (1 input and 2 outputs), Reversible mode of operation, Line fault detection (LFD), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa
2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, 2 active transistor outputs, Reversible mode of operation, Line fault detection (LFD), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensorpa
1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR input, 2 passive transistor outputs, Usable as signal splitter (1 input and 2 outputs), Reversible mode of operation, Line fault detection (LFD), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3pa
2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, 2 passive transistor outputs, Reversible mode of operation, Line fault detection (LFD), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensorpa
2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Relay contact output, Line fault detection (LFD), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detectionpa
431.00  USD

Contact Us

2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, 2 passive transistor outputs (resistive acc. to EN 60947-5-6), Line fault transparency (LFT), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.