Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Diffuse mode sensor |
General specifications | ||
---|---|---|
Detection range | 10 ... 450 mm | |
Adjustment range | 60 ... 450 mm | |
Reference target | standard white, 100 mm x 100 mm | |
Light source | IRED | |
Light type | modulated infrared light , 950 nm | |
Ambient light limit | ≤ 10000 Lux | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | LED yellow, lights up with receiver lit | |
Control elements | Sensing range adjuster | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , class 2 | |
Ripple | max. 10 % | |
No-load supply current | < 25 mA | |
Time delay before availability | ≤ 200 ms | |
Output | ||
Switching type | light/dark on | |
Signal output | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA per output | |
Voltage drop | ≤ 2.5 V DC | |
Switching frequency | 500 Hz | |
Response time | ≤ 1 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 10 m cable, fixed installation | |
Material | ||
Housing | ABS | |
Optical face | Acrylic | |
Mass | approx. 190 g | |
Dimensions | ||
Height | 34.5 mm | |
Width | 15 mm | |
Length | 29.3 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Warehouse Management with Photoelectric Sensors | ENG | 232 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-USL87056-11-61114002-1 / UL-CA-L87056-31-61114002-1 | ALL | 548 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0294C | ALL | 305 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5339 | ALL | 229 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|