Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Diffuse mode sensor, M18 threaded housing design, metal housing, 400 mm detection range, red light, sensitivity adjuster, light/dark on, push-pull output, M12 plug |
General specifications | ||
---|---|---|
Detection range | 0 ... 400 mm , adjustable | |
Detection range min. | 0 ... 25 mm | |
Detection range max. | 0 ... 400 mm | |
Light source | LED | |
Light type | modulated visible red light 660 nm | |
Diameter of the light spot | approx. 4 mm at a distance of 120 mm | |
Optical face | frontal | |
Ambient light limit | 30000 Lux | |
Hysteresis | < 15 % | |
Functional safety related parameters | ||
MTTFd | 700 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green, flashes in case of short-circuit | |
Function indicator | LED yellow, lights up with receiver lit | |
Control elements | Sensing range adjuster, light-on/dark-on changeover switch | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , class 2 | |
Ripple | 10 % | |
No-load supply current | < 30 mA | |
Protection class | II , rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 | |
Output | ||
Switching type | light/dark on, switchable | |
Signal output | Push-pull output, short-circuit protected, reverse polarity protected | |
Switching voltage | 30 V DC | |
Switching current | max. 200 mA | |
Switching frequency | 500 Hz | |
Response time | 1 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
CE conformity | yes | |
EAC conformity | TR CU 020/2011 | |
UL approval | cULus Listed, Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 4-pin, M12 x 1 connector | |
Material | ||
Housing | brass, nickel-plated | |
Optical face | PMMA | |
Mass | 60 g | |
Dimensions | ||
Length | 65 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 296 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 73 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-01805002-1 / UL-CA-L87056-31-01805002-1 | ALL | 502 KB | |
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0537C | ALL | 309 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5342 | ALL | 229 KB |