Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Laser triangulation sensor with background suppression, ultra-small design with M3 mounting, 30 mm sensing range, light on, PNP output, 2 m fixed cable |
General specifications | ||
---|---|---|
Detection range | 7 ... 30 mm | |
Reference target | standard white, 100 mm x 100 mm | |
Light source | laser diode | |
Light type | modulated visible red light , 680 nm | |
Laser nominal ratings | ||
Note | LASER LIGHT , DO NOT STARE INTO BEAM | |
Laser class | 1 | |
Wave length | 680 nm | |
Beam divergence | > 5 mrad | |
Pulse length | approx. 3 µs | |
Repetition rate | approx. 16.6 kHz | |
max. pulse energy | 9.5 nJ | |
Black-white difference (6 %/90 %) | < 5 % at 30 mm | |
Diameter of the light spot | < 1 mm at a distance of 30 mm | |
Opening angle | approx. 2 ° | |
Optical face | frontal | |
Ambient light limit | EN 60947-5-2 : 30000 Lux | |
Functional safety related parameters | ||
MTTFd | 800 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | LED yellow: lights when object is detected | |
Electrical specifications | ||
Operating voltage | 12 ... 24 V | |
No-load supply current | < 10 mA | |
Protection class | III | |
Output | ||
Switching type | NO contact / light-on | |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 50 mA , resistive load | |
Voltage drop | ≤ 1.5 V DC | |
Switching frequency | approx. 2 kHz | |
Response time | 250 µs | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Laser safety | EN 60825-1:2007 | |
Approvals and certificates | ||
UL approval | E87056 , cULus Recognized, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
FDA approval | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 2 m fixed cable | |
Material | ||
Housing | PC/ABS and TPU | |
Optical face | PC | |
Cable | PUR | |
Mass | approx. 20 g | |
Dimensions | ||
Height | 26 mm | |
Width | 7.5 mm | |
Depth | 13.8 mm | |
Cable length | 2 m |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
The R3 series nano sensor has been developed for a broad range of applications. It offers excellent durability and is exceptionally easy to install. The housing is compact and, with its 45° cable outlet, can be installed in the smallest spaces. New functional principles and functionality open up a range of new options. The DuraBeam laser sensors are durable and can be used in the same way as a standard sensor.
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1826 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2141290-2 / UL-CA-2134655-2 | ALL | 550 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0701E | ALL | 305 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5345 | ALL | 298 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|