Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Diffuse mode sensor, plastic housing, 2500 mm adjustable detection range, AC/DC version, infrared light, light on, relay contact output, fixed cable with M12 plug |
General specifications | ||
---|---|---|
Detection range | 0 ... 2500 mm adjustable | |
Reference target | standard white 200 mm x 200 mm | |
Light source | IRED | |
Light type | modulated infrared light , 850 nm | |
Polarization filter | no | |
Diameter of the light spot | approx. 50 mm at a distance of 2.5 m | |
Opening angle | 2 ° | |
Ambient light limit | 50000 Lux ; according to EN 60947-5-2 | |
Functional safety related parameters | ||
MTTFd | 790 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green: power on | |
Function indicator | LED yellow, lights up with receiver lit | |
Control elements | Sensing range adjuster | |
Electrical specifications | ||
Operating voltage | 24 ... 240 V AC 12 ... 240 V DC |
|
No-load supply current | ≤ 40 mA | |
Power consumption | ≤ 2 VA | |
Output | ||
Switching type | light-on | |
Signal output | relay, 1 NO | |
Switching voltage | max. 240 V AC/DC | |
Switching current | max. 3 A | |
Switching power | DC: max. 150 W AC: max. 750 VA | |
Switching frequency | ≤ 20 Hz | |
Response time | ≤ 25 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
Protection class | II , rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit basis insulation of input circuit according to EN 50178, rated insulation voltage 240 V AC | |
CCC approval | Certified by China Compulsory Certification (CCC) | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | fixed cable with M12 x 1 , 4-pin connector | |
Material | ||
Housing | Polycarbonate | |
Optical face | PMMA | |
Cable | ||
Length | 150 mm | |
Mass | 65 g | |
Dimensions | ||
Height | 62 mm | |
Width | 18 mm | |
Depth | 35 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
China CCC SDOC | 2020970305000262 | ALL | 265 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0535A | ALL | 129 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|