Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Diffuse mode sensor ML17-8-450/115/120

ML17-8-450/115/120
  • Compact, versatile housing
  • 360° high visibility LEDs
  • PNP output
  • 2 m cable length

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML17-8-450/115/120

Product Description
Diffuse mode sensor
General specifications
Detection range10 ... 450 mm
Adjustment range60 ... 450 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceIRED
Light typemodulated infrared light , 950 nm
Ambient light limit≤ 10000 Lux
Indicators/operating means
Operation indicatorLED green
Function indicatorLED yellow, lights up with receiver lit
Control elementsSensing range adjuster
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply current< 25 mA
Time delay before availability≤ 200 ms
Output
Switching typelight/dark on
Signal output2 PNP, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA per output
Voltage drop≤ 2 V DC
Switching frequency500 Hz
Response time≤ 1 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
EAC conformityTR CU 020/2011
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m PVC cable
Material
HousingABS
Optical faceAcrylic
Massapprox. 40 g
Dimensions
Height34.5 mm
Width15 mm
Length29.3 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270903
ECLASS 10.0.127270903
ECLASS 9.027270903
ECLASS 8.027270903
ECLASS 5.127270903
ETIM 9.0EC001821
ETIM 8.0EC001821
ETIM 7.0EC001821
ETIM 6.0EC001821
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: ML17-8-450/115/120

Informative Literature: ML17-8-450/115/120

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Warehouse Management with Photoelectric SensorsENGPDF232 KB

Design / Simulation: ML17-8-450/115/120

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP162 KB
CAD Portal / CAD PortalALLLINK---

Approvals: ML17-8-450/115/120

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-USL87056-11-61114002-1 / UL-CA-L87056-31-61114002-1ALLPDF548 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0294CALLPDF305 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5339ALLPDF229 KB

Associated Products: ML17-8-450/115/120

Accessories
15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket fa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket fa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...