Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Background suppression sensor RL28-8-H-400-FFP-3019/47/115b

RL28-8-H-400-FFP-3019/47/115b
  • Special range of application: Specialised fine positioning
  • Ultra bright LEDs for power on and switching state
  • Good alignability due to red transmission LED
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Protection class II

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RL28-8-H-400-FFP-3019/47/115b

Product Description
Background suppression sensor
General specifications
Detection range20 ... 400 mm
Detection range min.20 ... 150 mm
Detection range max.20 ... 400 mm
Background suppressionmax. + 10 % of the upper limit of the detection range
Light sourceLED
Light typemodulated visible red light , 660 nm
Black-white difference (6 %/90 %)< 15 %
Diameter of the light spot4 mm x 4 mm at a distance of 250 mm
Opening angleEmitter 1.2°,
Receiver 2°
Ambient light limit50000 Lux
Functional safety related parameters
MTTFd720 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green
Function indicator2 LEDs yellow
ON: object inside the scanning range
OFF: object outside the scanning range
Control elementsSensing range adjuster
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current≤ 40 mA
Output
Switching typelight/dark on
Signal output2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA
Switching frequency250 Hz
Response time2 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
Protection classII, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Mechanical specifications
Degree of protectionIP67
Connection0.2 m fixed cable with 4-pin, M12 connector
Material
HousingPlastic ABS
Optical faceplastic
Mass70 g
Dimensions
Height88 mm
Width25.8 mm
Depth54.3 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 9.0EC002719
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: RL28-8-H-400-FFP-3019/47/115b

Product Documentation: RL28-8-H-400-FFP-3019/47/115b

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF289 KB

Approvals: RL28-8-H-400-FFP-3019/47/115b

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-L87056-31-90408991-0 / UL-US-L87056-11-90408991-0ALLPDF625 KB
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2135BALLPDF309 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5629ALLPDF229 KB

Associated Products: RL28-8-H-400-FFP-3019/47/115b

Accessories
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting bracket: mounting aid for sensors in the RL* seriesfa
Mounting aid for RL* seriesfa
19.00  USD

Contact Us

Mounting bracket for rear wall mountingfa
74.00  USD

Contact Us

Weld slag cover modelfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...