Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Background suppression sensor |
General specifications | ||
---|---|---|
Detection range | 50 ... 2000 mm , preset to 800 mm +/-50 mm | |
Adjustment range | 200 ... 2000 mm | |
Light source | IRED | |
Light type | modulated infrared light | |
Black-white difference (6 %/90 %) | < 20 % | |
Diameter of the light spot | 50 mm at 2000 mm sensor range | |
Opening angle | 1.5 ° | |
Ambient light limit | 5000 Lux | |
Functional safety related parameters | ||
MTTFd | 850 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | LED yellow, lights up with receiver lit | |
Control elements | Programming switch for light/dark switching | |
Control elements | Sensing range adjuster | |
Control elements | Time adjuster | |
Electrical specifications | ||
Operating voltage | 12 ... 240 V AC/DC (automatic adaption to +UB) | |
Power consumption | 3 VA | |
Output | ||
Switching type | light/dark on selectable programmable | |
Signal output | 1 relay output, 1 alternator | |
Switching voltage | max. 240 V AC | |
Switching current | max. 2 A | |
Switching frequency | 10 Hz | |
Response time | 50 ms | |
Timer function | ON delay (GAN), OFF delay (GAB), one shot (IAB), programmable, adjustment range 0.1 ...10 s |
|
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus | |
CCC approval | Certified by China Compulsory Certification (CCC) | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | terminal compartment | |
Material | ||
Housing | Terluran® GV15 | |
Optical face | glass | |
Mass | 180 g | |
Dimensions | ||
Height | 91 mm | |
Width | 26.8 mm | |
Depth | 67.6 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 480 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-CA-L87056-31-90408991-0 / UL-US-L87056-11-90408991-0 | ALL | 625 KB | |
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5860A | ALL | 228 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|