Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product OBT150-R101-2EP1-IO-V31
Not available for purchase
Not available for purchase

Background suppression sensor ML6-8-H-120-RT/59/65a/95/136

ML6-8-H-120-RT/59/65a/95/136
  • Precise background suppression
  • Adjustable background suppression
  • Small, sharp light spot
  • Very small black-white difference
  • Highly visible LEDs for Power-On, switching status, short-circuit, and undervoltage
  • Metal-reinforced fastening holes
  • Push-pull output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML6-8-H-120-RT/59/65a/95/136

Product Description
Triangulation sensor with background suppression for standard applications, miniature design, 120 mm adjustable detection range, light/dark on, red light, two push-pull outputs, M8 plug
General specifications
Detection range15 ... 120 mm
Detection range min.10 ... 30 mm
Detection range max.18 ... 120 mm
Adjustment range30 ... 120 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light , 660 nm
Black-white difference (6 %/90 %)< 10 %
Diameter of the light spotapprox. 5 mm at detection range 120 mm
Ambient light limit
Continuous light40000 Lux
Modulated light5000 Lux
Functional safety related parameters
MTTFd1940 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow: lights when object is detected
Control elementsSensing range adjuster
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply current< 25 mA
Output
Switching typelight/dark on, programmable
Signal output2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2.5 V DC
Switching frequency1000 Hz
Response time500 µs
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
Approvals and certificates
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protectionIP67 / IP69K
ConnectionM8 x 1 connector, 4-pin
Material
HousingABS
Optical facePMMA
Massapprox. 10 g
Dimensions
Height31.4 mm
Width13.9 mm
Depth18 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 9.0EC002719
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: ML6-8-H-120-RT/59/65a/95/136

Function

The ML6 series is characterized by a robust, powerful and standard design in a miniature housing. The housing offers IP67/IP69K degree of protection, a food-grade lens, highly visible LEDs and robust all-metal bushings for mounting. Adjustable and tamper-proof sensors with a double push-pull output are available. The sensors have a high ambient light limit. Reflections from the background are suppressed. The unusually small, sharp light spot and the quick response time offer maximum switching precision on object edges. Clearly visible red light sources facilitates alignment. A high-performance fixed focus background suppressor is a useful feature. The sensors are suitable for precise object detection and open up a wide range of application fields.

Product Documentation: ML6-8-H-120-RT/59/65a/95/136

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF375 KB

Design / Simulation: ML6-8-H-120-RT/59/65a/95/136

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP101 KB
CAD 3-D additional / CAD 3-D additionalALLSTP642 KB
CAD Portal / CAD PortalALLLINK---

Approvals: ML6-8-H-120-RT/59/65a/95/136

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41705002-0 / UL-CA-L87056-31-41705002-0ALLPDF493 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0708DALLPDF227 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6924ALLPDF224 KB

Associated Products: ML6-8-H-120-RT/59/65a/95/136

Accessories
9.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting Clampfa
Mounting bracket fa
Mounting bracket fa
Mounting bracket fa
21.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 straight A-coded, 4-pin, PUR cable greyfa
21.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 angled A-coded, 4-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...