Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Diffuse mode sensor MPD1HD

MPD1HD
  • Harsh duty
  • Withstands 1200 psi washdown
  • IP69K
  • Sensing range 3 m

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MPD1HD

Product Description
Photoelectric Sensors; MP Series Modular
General specifications
Sensing range3 meters
Light sourceInfrared
Light typeinfrared
MarkingCE
Indicators/operating means
Function indicator2 LEDs
Control elementslight on / dark on
Output
Response time≤ 10 ms
Output 1
Output typedependent on base selected
Standard conformity
StandardsEN 60947-5-2
Approvals and certificates
ApprovalsCE, cULus
Ambient conditions
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-55 ... 85 °C (-67 ... 185 °F)
Relative humidity95% RH (non-condensing)
Shock resistance50G
Vibration resistance10G, 10 ... 500 Hz
Mechanical specifications
Degree of protectionIP69K
Material
HousingPolycarbonate
Optical faceGlass Lens
SheathingGlass-filled acetal, Type 20
Dimensions
Height43.2 mm
Width39.6 mm
Depth52.3 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270903
ECLASS 10.0.127270903
ECLASS 9.027270903
ECLASS 8.027270903
ECLASS 5.127270903
ETIM 9.0EC001821
ETIM 8.0EC001821
ETIM 7.0EC001821
ETIM 6.0EC001821
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: MPD1HD

R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...