Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Diffuse mode sensor, M18 threaded housing design, plastic housing, front optical face, 200 mm detection range, red light, dark on, AC/DC version, NPN-FET output, micro plug |
General specifications | ||
---|---|---|
Detection range | 20 ... 200 mm adjustable | |
Detection range max. | 0 ... 200 mm | |
Reference target | 100 mm x 100 mm Kodak white | |
Light source | LED | |
Light type | modulated visible red light , 640 nm | |
Diameter of the light spot | approx. 15 mm at 200 mm | |
Opening angle | approx. 2 ° | |
Optical face | frontal | |
Ambient light limit | 30000 Lux ; according to EN 60947-5-2:2007 | |
Hysteresis | < 15 % | |
Accessories provided | Mounting aids | |
Indicators/operating means | ||
Operation indicator | LED green, statically lit Power on | |
Function indicator | LED yellow: lights when object is detected ; flashes when falling short of the operating reserve | |
Control elements | sensitivity adjustment | |
Electrical specifications | ||
Operating voltage | 20 ... 250 V AC/DC | |
No-load supply current | < 2.5 mA | |
Output | ||
Switching type | dark-on | |
Signal output | N-channel MOSFET, short circuit protected | |
Switching voltage | max. 250 V AC/DC | |
Switching current | max. 200 mA | |
Voltage drop | ≤ 3.5 V AC/DC | |
Switching frequency | 50 Hz | |
Response time | ≤ 10 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | UL 508 | |
Approvals and certificates | ||
Protection class | II, rated insulation voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 | |
UL approval | cULus Listed, Type 1 enclosure | |
CCC approval | Certified by China Compulsory Certification (CCC) | |
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | Micro AC connector, 1/2" V124 ; 4-pin | |
Material | ||
Housing | PC-PBT | |
Optical face | PMMA | |
Mass | approx. 10 g | |
Dimensions | ||
Length | 60 mm | |
Diameter | 18 mm | |
Thread size | M18 |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
The GLV/GLK18 series sensors help improve the efficiency of machines and systems. The design of the M18 plastic housing, the connection technology, and sensor properties are highly standardized. Concentrating on the key sensor requirements has produced a robust and reliable product series for DC and AC/DC voltage systems without any over-engineering. The mounting set included in the scope of delivery and the optimized potentiometer design ensure fast assembly and easy configuration.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Commissioning Instructions | ALL | 736 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D | ALL | STP | 2597 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (Pepperl+Fuchs) | DOC-5837A | ALL | 233 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|