Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Background suppression sensor MLV41-8-HV-60-IR/110/124/167

MLV41-8-HV-60-IR/110/124/167
  • Special device for paper web break control and printing machinery
  • Active contamination detection
  • Sensing range 20 mm ... 60 mm
  • Light scanner with foreground suppression 0 mm ... 15 mm and background suppression beyond 70 mm
  • Minimal black-white difference
  • Sturdy aluminum housing
  • Degree of protection IP67

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MLV41-8-HV-60-IR/110/124/167

Product Description
Robust diffuse mode sensor for monitoring web breaks, compact housing design, foreground and background suppression, 60 mm detection range, infrared light, push-pull output, stability alarm output, M12 plug
General specifications
Foreground suppression0 ... 15 mm
Detection rangeon black (6 %): 20 ... 60 mm fixed setting
Detection range min.20 ... 60 mm
Detection range max.16 ... 70 mm
Background suppressionstarts from 70 mm
Light sourceIRED
Light typemodulated infrared light , 880 nm
Polarization filterno
Black-white difference (6 %/90 %)< 1 % at 60 mm
Diameter of the light spotmax. 6 mm at a distance of 70 mm
Opening angleapprox. 4 °
Ambient light limit50000 Lux
Functional safety related parameters
MTTFd1260 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on, short-circuit or low voltage : pulsing (1 Hz). Pollution : flashing (1 Hz)
Function indicator2 LEDs yellow
ON: object inside the scanning range
OFF: object outside the scanning range
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply currentmax. 25 mA
Input
Test inputemitter deactivation at +UB
Output
Stability alarm output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2.5 V DC
Switching frequency250 Hz
Response time2 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
Protection classII, rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 , functional insulation acc. to DIN EN 50178
UL approvalcULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure)
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature0 ... 70 °C (32 ... 158 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
Connection5-pin, M12 x 1 connector
Material
HousingAluminum , Delta-Seal coated
Optical faceglass pane
Connectormetal
Mass50 g
Dimensions
Height56.5 mm
Width31 mm
Depth13.6 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270903
ECLASS 10.0.127270903
ECLASS 9.027270903
ECLASS 8.027270903
ECLASS 5.127270903
ETIM 9.0EC001821
ETIM 8.0EC001821
ETIM 7.0EC001821
ETIM 6.0EC001821
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: MLV41-8-HV-60-IR/110/124/167

Product Documentation: MLV41-8-HV-60-IR/110/124/167

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF471 KB

Design / Simulation: MLV41-8-HV-60-IR/110/124/167

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1502 KB
CAD Portal / CAD PortalALLLINK---

Approvals: MLV41-8-HV-60-IR/110/124/167

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1846CALLPDF309 KB

Associated Products: MLV41-8-HV-60-IR/110/124/167

Accessories
Mounting bracketfa
Mounting bracketfa
Mounting bracket fa
Mounting bracket for Sensors series MLV41 for M12 rod mountingfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...