Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product OBT50-R2-E2-P-L
Not available for purchase
Not available for purchase

Laser triangulation sensor with background suppression OBT50-R2-E2-L

OBT50-R2-E2-L
  • Ultra-small housing design
  • DuraBeam Laser Sensors - durable and employable like an LED
  • 45° cable outlet for maximum mounting freedom under extremely tight space constraints
  • Improvement in machine availability with abrasion-resistant, antistatic glass front
  • Precision object detection, almost irrespective of the color

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OBT50-R2-E2-L

Product Description
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 50 mm sensing range, PNP output, 2 m fixed cable
General specifications
Detection range7 ... 50 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourcelaser diode
Light typemodulated visible red light , 680 nm
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length680 nm
Beam divergence> 5 mrad
Pulse lengthapprox. 3 µs
Repetition rateapprox. 16.6 kHz
max. pulse energy9.5 nJ
Black-white difference (6 %/90 %)< 10 % at 50 mm
Diameter of the light spotapprox. 0.8 mm at a distance of 50 mm
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 30000 Lux
Functional safety related parameters
MTTFd800 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow ON: lights when object is detected
Electrical specifications
Operating voltage12 ... 24 V
No-load supply current< 10 mA
Protection classIII
Output
Switching typeNO contact
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA , resistive load
Voltage drop≤ 1.5 V DC
Switching frequencyapprox. 2 kHz
Response time250 µs
Conformity
Product standardEN 60947-5-2
Standard conformity
StandardsEN 60947-5-2:2007 EN 60947-5-2/A1:2012 EN 60825-1:2007 UL 60947-5-2: 2014
Approvals and certificates
EAC conformityTR CU 020/2011
UL approvalE87056 , cULus Recognized, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
FDA approvalIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC/ABS and TPU
Optical faceglass
CablePUR
InstallationFixing screws , 2 x M2 allen head screws included with delivery
Massapprox. 20 g
Dimensions
Height24 mm
Width7.5 mm
Depth11.2 mm
Cable length2 m

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270903
ECLASS 10.0.127270903
ECLASS 9.027270903
ECLASS 8.027270903
ECLASS 5.127270903
ETIM 9.0EC001821
ETIM 8.0EC001821
ETIM 7.0EC001821
ETIM 6.0EC001821
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: OBT50-R2-E2-L

Function

The R2 series nano sensor has been developed for a broad range of applications. It offers excellent durability and is exceptionally easy to install. The housing is compact and, with its 45° cable outlet, can be installed in the smallest spaces. New functional principles and functionality open up a range of new options. The DuraBeam laser sensors are durable and can be used in the same way as a standard sensor. The abrasion-resistant lens allows long operating times close to the moving object.

Product Documentation: OBT50-R2-E2-L

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF659 KB

Design / Simulation: OBT50-R2-E2-L

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1795 KB
CAD Portal / CAD PortalALLLINK---

Approvals: OBT50-R2-E2-L

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2141290-2 / UL-CA-2134655-2ALLPDF550 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0702EALLPDF306 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5346ALLPDF230 KB

Associated Products: OBT50-R2-E2-L

Accessories
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...