Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Photoelectric slot sensor GL3-T/153-Y70138368

GL3-T/153-Y70138368
  • Miniature design
  • Optimized for the detection of small parts
  • High switching frequency

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GL3-T/153-Y70138368

Product Description
Miniature photoelectric slot sensor for the detection of small parts, T-shaped housing design, 3.15 mm slot width, infrared light, NPN outputs, fixed cable
General specifications
Light sourceIRED , 940 nm
Light typeIRED
Slot width3.15 mm
Slot depth3.15 mm
Ambient light limit1000 Lux
Functional safety related parameters
MTTFd44332 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage5 ... 30 V DC
Ripple10 %
Emitter
Light type940 nm IR light
Forward voltage< 1.6 V
Peak forward voltage30 V
Forward current50 mA
Reverse voltage5 V
Reverse current≤ 10 µA
Power dissipation75 mW
Receiver
Output typeNPN
C-E breakdown voltage30 V
E-C breakdown voltage5 V
Collector dark current< 1 µA
Collector DC current20 mA
Power dissipation75 mW
Output
Signal output1 NPN , photo transistor
Switching voltagemax. 30 V DC
Switching current20 mA
Response time25 µs
Approvals and certificates
EAC conformityTR CU 020/2011
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Core cross section4 x 0.08 mm2
Degree of protectionIP30
Connection610 mm, PVC cable ,
Individual colored wires
Material
HousingPC
Mass7 g
Dimensions
Height12.9 mm
Width23.6 mm
Depth15.9 mm

Classifications

SystemClasscode
ECLASS 13.027270909
ECLASS 12.027270909
ECLASS 11.027270909
ECLASS 10.0.127270909
ECLASS 9.027270909
ECLASS 8.027270909
ECLASS 5.127270909
ETIM 9.0EC002720
ETIM 8.0EC002720
ETIM 7.0EC002720
ETIM 6.0EC002720
ETIM 5.0EC002721
UNSPSC 12.139121528

Details: GL3-T/153-Y70138368

Function

The GL2 & GL3 miniature slot sensor is the smallest slot sensor in its family optimized to the requirements in semiconductors industry for small part detection. A wide voltage range of 5 V DC ... 30 V DC and a extreme fast response time of 25 μs stands for the quality of this sensor. The GL2 & GL3 sensor can be directly connected to a comparator or Schmitt-trigger circuit. Due to a variety of different housings and an optimized housing concept offers the sensor a maximum of freedom in a crowded mounting environment.

Approvals: GL3-T/153-Y70138368

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-L87056-31-21105002-0 / UL-US-L87056-11-21105002-0ALLPDF546 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0918CALLPDF304 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5356ALLPDF297 KB