Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Sensing range | 0 ... 24 mm | |
Light source | LED | |
Light type | infrared , 950 nm | |
Tests | EN 60947-5-2 | |
Marking | CE | |
Slot width | 24 mm | |
Slot depth | 24 mm | |
Ambient light limit | Fluorescent lamp 3000 Lux sun light 10000 Lux |
|
Indicators/operating means | ||
Operation indicator | LED red | |
Electrical specifications | ||
Operating voltage | 10 ... 60 V DC | |
Ripple | 10 % | |
No-load supply current | ≤ 25 mA | |
Time delay before availability | ≤ 10 ms | |
Output | ||
Switching type | light/dark on | |
Signal output | 2 NPN complementary , Reverse polarity protection , open collectors | |
Switching voltage | max. 60 V DC | |
Switching current | max. 100 mA | |
Voltage drop | ≤ 0.5 V | |
Switching frequency | 100 Hz | |
Response time | < 10 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
EAC conformity | TR CU 020/2011 | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | 600 mm | |
Material | ||
Housing | ABS | |
Note | Normally open (NO) black wire is inside heat-shrinkable tube |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2254C | ALL | 226 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6944 | ALL | 223 KB |