Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Solenoid Drivers

Choose your product

Product

1-channel isolated barrier, 24 V DC supply (bus powered), Analog input, digital input,
analog output, digital output, No configuration required, device is self-adapting, HART transparency, Low power dissipation, 3-way isolation, Up to SIL 2 acc. to IEC/EN 61508pa

1-channel isolated barrier, 24 V DC supply (loop powered), Output 45 mA at 12 V DC, Test pulse immunity, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC loop powered, Type: logic input, Type [2]: field device supply, Test pulse immunity, Field device: 1 x Valve, Field device [2]: 1 x audible alarm, Field device [3]: 1 x visual alarm, Current: ≤ 45 mApa

1-channel isolated barrier, 24 V DC supply (bus or loop powered), Output 40 mA at 11.2 V DC, 55 mA current limit, Contact or logic control input, Entity parameter Io/Isc = 93 mA, Line fault detection (LFD), Test pulse immunity, Up to SIL 3 acc. to IEC/EN 61508 (loop powered), Housing width: 12.5 mm, Number of channels: 1-channel, Filter, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3pa

1-channel isolated barrier, 24 V DC supply (bus or loop powered), Output 45 mA at 12 V DC, Line fault transparency (LFT), Test pulse immunity, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Filter, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V bus powered via Termination Board
19 ... 30 V loop powered via input , reverse polarity protected, Type: logic inputpa

1-channel isolated barrier, 24 V DC supply (loop powered), Output 45 mA at 12 V DC, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 3, Rated voltage: 19 ... 30 V DC loop powered, Type: field device supply, Field device: 1 x Valve, Field device [2]: 1 x audible alarm, Field device [3]: 1 x visual alarm, Current: ≤ 45 mA, Voltage: ≥ 12 Vpa

1-channel isolated barrier, 24 V DC supply (bus or loop powered), Output 40 mA at 12 V DC, 55 mA current limit, Contact or logic control input, Entity parameter Io/Isc = 110 mA, Line fault detection (LFD), Test pulse immunity, Up to SIL 2 acc. to IEC/EN 61508 (bus powered), Up to SIL 3 acc. to IEC/EN 61508 (loop powered), Housing width: 12.5 mm, Number of channels: 1-channel, Filter, Safety Integrity Level (SIL): SIL 3pa

2-channel isolated barrier, 24 V DC supply (bus or loop powered), Output 40 mA at 12 V DC, 55 mA current limit, Contact or logic control input, Entity parameter Io/Isc = 110 mA, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 (bus powered), Up to SIL 3 acc. to IEC/EN 61508 (loop powered), Housing width: 18 mm, Number of channels: 2-channel, Filter, Safety Integrity Level (SIL): SIL 3pa

2-channel isolated barrier, 24 V DC supply (bus or loop powered), Output 40 mA at 11.2 V DC, 55 mA current limit, Contact or logic control input, Entity parameter Io/Isc = 93 mA, Line fault detection (LFD), Up to SIL 3 acc. to IEC/EN 61508 (loop powered), Housing width: 18 mm, Number of channels: 2-channel, Filter, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 20.4 ... 30 V DC loop powered
20.4 ... 30 V DC bus powered via Termination Boardpa

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.