Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Relay Modules

Choose your product

Product

1-channel signal conditioner, 24 V DC supply (loop powered), Logic input 19 V DC ... 27.6 V DC, Relay contact output for de-energized to safe function, Test pulse immunity, Up to SIL 3 acc. to IEC/EN 61508, Up to PL e acc. to EN/ISO 13849, Housing width: 12.5 mm, Number of channels: 1-channel, DTS function (de-energized to safe), Safety Integrity Level (SIL): SIL 3, Rated voltage: 19 ... 30 V DC loop powered, Type: 1 x logic input, Type [2]: 1 x test input, Type [3]: field device supplypa

1-channel signal conditioner, 24 V DC supply (loop powered), Logic input 19 V DC ... 27.6 V DC, Relay contact output for energized to safe function , Test pulse immunity, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, ETS function (energized to safe), Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC loop powered, Type: 1 x logic input, Type [2]: 1 x test input, Type [3]: field device supply, Test pulse immunitypa

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.