Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Elevator light grid AL2109-P-1820-EX2/25/49/115/133/76a

AL2109-P-1820-EX2/25/49/115/133/76a
  • Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses
  • Thru-beam light grid with integrated controller
  • In accord with EN81-70 and EN12015/16
  • Dense monitoring field with up to 135 beams ensures that small objects are detected
  • Object detection up to distance of zero
  • Automatic beam crossing and beam suppression
  • Insensitive to reflection and ambient light
  • Version with EC-type examination certificate for Zones 2 and 22

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  AL2109-P-1820-EX2/25/49/115/133/76a

Product Description
High-resolution light grid for detecting people and objects, with EC-type examination certificate, set comprising emitter and receiver, field height: 1800 mm, light on, 1 NPN output and 1 PNP output, test input, fixed cable
General specifications
Effective detection range0 ... 3500 mm
Threshold detection range3500 mm
Light sourceIRED
Light typemodulated infrared light , 950 nm
Field height1800 mm
Beam crossoverautomatic, 3x/5x/7x (depending on distance between transmitter/receiver)
Beam blankingDefective beams are faded out after 60 s. Deactivation of the light grid upon failure of 2 adjacent beams or more than 50 % of all beams
Beam spacing90 mm
Number of beams61 ... 135 (dynamic)
Opening angleEmitter: < 20 ° , Receiver: < 6 °
Ambient light limit> 100000 Lux
Functional safety related parameters
MTTFd180 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Function indicatorLED red (in receiver): Illuminates after connecting operating power, out when object is detected, flashes in case of permanent interruption of 2 neighbouring beams
Electrical specifications
Operating voltage11 ... 30 V DC: max.
Ripple10 %
No-load supply current< 180 mA
Output
Switching typelight-on
Signal output1 PNP and 1 NPN, short-circuit protected
Switching voltagemax. 30 V DC
Switching current100 mA
Switching frequency< 3 Hz
Response time< 100 ms
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 12015:2014 EN 12016:2013
Standard conformity
Product standardEN 60947-5-2:2007+A1:2012
IEC 60947-5-2:2007 + A1:2012
StandardsEN 81-70:2003/A1:2004; Section 5.2.4 EN 81-20:2014; Section 5.3.6.2.2.1
Taking into account object detection in accordance with the datasheet specification for the monitoring field.
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 65 °C (-4 ... 149 °F)
Pollution degreePollution Degree 2: Nonconductive pollution, temporary conductivity caused by condensation is possible
Mechanical specifications
Profile width9 mm
Degree of protectionIP54
Connection5 m fixed cable
Material
HousingAluminum
Optical faceplastic
Mass2300 g (device)
Dimensions
Width9 mm
Depth34 mm
Length2000 mm
Equipment protection level Gc (nA)
InstructionManual electrical apparatus for hazardous areas
Device category 3G (nA)for use in hazardous areas with gas, vapour and mist
ATEX markingEx-Hexagon II 3 G Ex nAc op is IIC T4
Directive conformity94/9/EG
StandardsEN 60079-0:2009 , EN 60079-15:2010 , EN 60079-28:2007
Installation, commissioningLaws and/or regulations and standards governing the use or intended usage goal must be observed. The apparatus should be set up so that the housing is oriented vertically and the cable glands enter the housing from above.
MaintenanceNo modifications must be undertaken on apparatus, which is operated in hazardous areas. Repairs to such apparatus are not permissible.
Special conditions
Maximum permissible ambient temperature TUmax55 °C (131 °F)
Protection from mechanical dangerThe apparatus must be protected from mechanical damage.
Protection of overvoltagePrecautions must be taken to prevent the rated voltage being exceeded by more than 40 % due to transient disturbances.
Protection from UV lightThe sensor and the connection cable must be protected from damaging UV-radiation. This can be achieved when the sensor is used in internal areas.
Equipment protection level Dc
InstructionManual electrical apparatus for hazardous areas
Details for use in hazardous areasElectrical apparatus for potentially explosive atmospheres
ATEX markingEx-Hexagon II 3 D Ex tc IIIB T80°C
Directive conformity94/9/EG
StandardsEN 60079-31:2009
Installation, commissioningLaws and/or regulations and standards governing the use or intended usage goal must be observed. Only connections that are disconnected from the power supply may be unplugged. The apparatus should be set up so that the housing is oriented vertically and the cable glands enter the housing from above.
MaintenanceNo modifications must be undertaken on apparatus, which is operated in hazardous areas. Repairs to such apparatus are not permissible.
Special conditions
Protection from mechanical dangerThe apparatus must be protected from mechanical damage.
General information
Use in the hazardous areasee more details for the use in hazardous areas
Category3G; 3D

Classifications

SystemClasscode
ECLASS 13.027270910
ECLASS 12.027270910
ECLASS 11.027270910
ECLASS 10.0.127270910
ECLASS 9.027270910
ECLASS 8.027270910
ECLASS 5.127270910
ETIM 9.0EC002549
ETIM 8.0EC002549
ETIM 7.0EC002549
ETIM 6.0EC002549
ETIM 5.0EC002549
UNSPSC 12.139121528

Details: AL2109-P-1820-EX2/25/49/115/133/76a

Function

The AL2109 elevator light grid is used to protect elevator doors or for passenger monitoring and access control. Its special features include its dynamic beam crossover with up to 135 active sensors, object detection down to nearly zero millimeters and an ambient light limit greater than 100,000 Lux. The evaluation electronics and the power supply are completely integrated into the emitter and receiver element, so that no external equipment is necessary for operation. The system offers flexible mounting options and meets the newest standards in accordance with EN 81-70 and EN 12016.

Informative Literature: AL2109-P-1820-EX2/25/49/115/133/76a

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: AL2109-P-1820-EX2/25/49/115/133/76a

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF403 KB

Design / Simulation: AL2109-P-1820-EX2/25/49/115/133/76a

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP52 KB

Associated Products: AL2109-P-1820-EX2/25/49/115/133/76a

Accessories
Mounting set for backboard mounting of the elevator light curtains AL2109, Variety of possible uses in the areas of doors and elevators, Simple and fast mountingfa
Mounting set for mechanical extension of the elevator light curtains AL2109, Variety of possible uses in the areas of doors and elevators, Simple and fast mounting, Material: Aluminum housingfa
Mounting set for lateral mounting of the elevator light curtains AL2109, Variety of possible uses in the areas of doors and elevators, Simple and fast mountingfa