Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Distance sensor VDM18-100/32/105/122

VDM18-100/32/105/122
  • Analog output 4 mA ... 20 mA
  • High resolution
  • Very fast response characteristic, suitable for rapid scanning process

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VDM18-100/32/105/122

Product Description
Universal distance sensor, measurement to object, 100 mm detection range, red laser light, laser class 2, PNP output, analog output, control input, M12 plug
General specifications
Measuring range30 ... 100 mm
Light sourcelaser diode
typ. service life 50,000 h at Ta = +40 °C
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class2
Wave length650 nm
Light spot representationapprox. 1.5 mm x 3.25 mm at 100 mm
Measuring methodLaser triangulation
Ambient light limit≤ 5000 Lux
Nominal ratings
Linearity error0.25 % of the measuring range
Repeat accuracy< 0.25 % of the measured value
Resolution< 0.1 % of the measuring range
Temperature drift< 0.02 % / °C
Indicators/operating means
Operation indicatorLED green
Function indicator2 yellow LEDs: Switching status (each output) , 4 green LEDs: Operating mode
Control elementsControl panel : Adjuster for switch point , Operating mode , Analog output ( S - Set , T - Toggle )
Parameterization indicatorLED red
Electrical specifications
Operating voltage18 ... 30 V DC
No-load supply current≤ 40 mA at 24 V DC
Protection classII , rated voltage ≤ 50 V DC
Time delay before availability≤ 300 ms
Input
Control inputLaser off (HIGH +UB) , Keypad lock (LOW 0 V)
Output
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching currentmax. 100 mA
Measurement output1 analog output 4 ... 20 mA, short-circuit/overload protected , Rmax = 500 Ohm
Switching frequency≤ 1 kHz
Response time0.4 ms
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-2
Standard conformity
Laser classDIN EN 60825-1:2008, IEC 60825-1:2007
Approvals and certificates
UL approvalcULus Listed
ApprovalsCE, cULus
Ambient conditions
Ambient temperature-10 ... 60 °C (14 ... 140 °F)
Storage temperature-20 ... 80 °C (-4 ... 176 °F)
Mechanical specifications
Degree of protectionIP67
Connection5-pin, M12 x 1 plastic connector
Material
HousingABS , impact resistant
Optical facePMMA
Massapprox. 43 g
Dimensions
Height50 mm
Width17 mm
Depth50 mm

Classifications

SystemClasscode
ECLASS 13.027270916
ECLASS 12.027270916
ECLASS 11.027270801
ECLASS 10.0.127270801
ECLASS 9.027270801
ECLASS 8.027270801
ECLASS 5.127270801
ETIM 9.0EC001825
ETIM 8.0EC001825
ETIM 7.0EC001825
ETIM 6.0EC001825
ETIM 5.0EC001825
UNSPSC 12.141111613

Details: VDM18-100/32/105/122

Product Documentation: VDM18-100/32/105/122

Language Selection:
ManualsLanguageFile TypeFile Size
Manual VDM18/105ENGPDF1246 KB

Design / Simulation: VDM18-100/32/105/122

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP248 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VDM18-100/32/105/122

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLLINK---
EU Pepperl+FuchsPF08CERT1244ALLPDF503 KB

Associated Products: VDM18-100/32/105/122

Accessories
Mounting accessory, distance measuring devices Series VDM18fa
Mounting accessory, distance measuring devices Series VDM18fa

Discover the SmartRunner laser profile sensors equipped with a unique combination of light section technology and a 2-D vision sensor with integrated LEDs …

The R2000 provides reliable and extremely precise measuring results—with a gapless all-around visibility of 360° ...

Measuring in 3-D or at high speed: The R2300 series offers the right LiDAR sensor for every challenge. Learn more about the advantages, the technology, and the application areas ...

R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

With state-of-the-art technologies, the distance sensors offer the highest levels of precision and reliability ...