Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, analog output, fixed cable with M12 plug |
General specifications | ||
---|---|---|
Measuring range | 0.2 ... 8 m | |
Reference target | Kodak white (90%) | |
Light source | laser diode typ. service life 85,000 h at Ta = +25 °C |
|
Light type | modulated visible red light | |
Laser nominal ratings | ||
Note | LASER LIGHT , DO NOT STARE INTO BEAM | |
Laser class | 2 | |
Wave length | 660 nm | |
Beam divergence | 1 mrad | |
Pulse length | 5 ns | |
Repetition rate | 250 kHz | |
max. pulse energy | < 4 nJ | |
Angle deviation | max. ± 2° | |
Measuring method | Pulse Ranging Technology (PRT) | |
Diameter of the light spot | < 10 mm at a distance of 8 m at 20 °C | |
Ambient light limit | 50000 Lux | |
Temperature influence | typ. ≤ 0.25 mm/K | |
Functional safety related parameters | ||
MTTFd | 200 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | 2 LEDs yellow for switching state | |
Teach-in indicator | Teach-In: LED green/yellow equiphase flashing; 2.5 Hz Teach Error:LED green/yellow non equiphase flashing; 8.0 Hz |
|
Control elements | 5-step rotary switch for operating modes selection (threshold setting and operating modes) | |
Control elements | Switch for setting the threshold values | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC / when operating in IO-Link mode: 18 ... 30 V | |
Ripple | 10 % within the supply tolerance | |
No-load supply current | ≤ 70 mA / 24 V DC | |
Time delay before availability | 1.5 s | |
Interface | ||
Interface type | IO-Link | |
Protocol | IO-Link V1.0 | |
Cycle time | min. 2.3 ms | |
Mode | COM2 (38.4 kBit/s) | |
Process data width | 16 bit | |
SIO mode support | yes | |
Output | ||
Signal output | Push-pull output, short-circuit protected, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Measurement output | 1 analog output 4 ... 20 mA, short-circuit/overload protected | |
Switching frequency | 50 Hz | |
Response time | 10 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Laser safety | IEC 60825-1:2007 | |
Measurement accuracy | ||
Absolute accuracy | ± 25 mm | |
Repeat accuracy | < 5 mm | |
Approvals and certificates | ||
EAC conformity | TR CU 020/2011 | |
Protection class | II, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 | |
UL approval | cULus Listed, Class 2 Power Source or listed Power Supply with a limited voltage output with (maybe integrated) fuse (max. 3.3 A according UL248), Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
FDA approval | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 | |
Ambient conditions | ||
Ambient temperature | -30 ... 50 °C (-22 ... 122 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | 300 mm fixed cable with M12 x 1, 4-pin connector | |
Material | ||
Housing | Plastic ABS | |
Optical face | PMMA | |
Mass | 90 g | |
Dimensions | ||
Height | 88 mm | |
Width | 25.8 mm | |
Depth | 54.6 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270916 |
ECLASS 12.0 | 27270916 |
ECLASS 11.0 | 27270801 |
ECLASS 10.0.1 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 5.1 | 27270801 |
ETIM 9.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 5.0 | EC001825 |
UNSPSC 12.1 | 41111613 |
The VDM28 distance measurement device employs Pulse Ranging Technology (PRT). It has a repeat accuracy of 5 mm with an operating range of 0.2 ... 50 m and an absolute accuracy of 25 mm.
The compact housing of the Series 28 photoelectric sensors, with dimensions of 88 mm (height), 26 mm (width) and 54 mm (depth), make it the smallest device available in its class.
Product information | Language | File Type | File Size |
---|---|---|---|
Installation and user instructions for offline parameterization of IO-Link sensors | ENG | 1788 KB | |
Brief Instructions | |||
Instruction leaflet / Beipackzettel | ALL | 959 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1711 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
EU Pepperl+Fuchs | PF08CERT1244 | ALL | 503 KB | |
IO-Link Manufacturer Declaration | PF 13 CERT 2631 | ALL | 275 KB | |
Declaration of Conformity | ||||
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-0845C | ALL | 308 KB | |
UK-Declaration of conformity / UK-Konformitätserklärung | DOC-5273 | ALL | 297 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
IODD for VDM28-8-L / -15-L / IODD für VDM28-8-L / -15-L | V1.13.000 / 2017-12-15 | ZIP | 154 KB |
Device DTM for VDM28 IO-Link sensors / Geräte-DTM für VDM28 IO-Link Sensoren | v1.0.3.2 | ZIP | 4937 KB |
Add-On instructions for use in Rockwell Automation® Studio 5000 software with all VDM28 sensors and ICE1, ICE2, and Allen-Bradley® IO-Link masters. / Add-On-Anweisungen für die Verwendung in der Software Rockwell Automation® Studio 5000 mit allen VDM28-Sensoren, einschließlich ICE1 und ICE2, sowie den Allen-Bradley® IO-Link-Mastern. | 1/2021 | ZIP | 34503 KB |
Software Tools | |||
IO-Link Offline Parameterization Tool / IO-Link Offline-Parametriertool | V1.00.006 / 2022-07-10 | ZIP | 96138 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|