Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Distance sensor |
General specifications | ||
---|---|---|
Measuring range | 100 ... 550 mm | |
Reference target | standard white, 100 mm x 100 mm | |
Light source | LED | |
Light type | modulated visible red light | |
LED risk group labelling | exempt group | |
Angle deviation | max. +/- 1.5 ° | |
Diameter of the light spot | approx. 20 mm at a distance of 550 mm | |
Opening angle | 2.5 ° | |
Ambient light limit | EN 60947-5-2 : 45000 Lux | |
Resolution | 0.1 mm | |
Functional safety related parameters | ||
MTTFd | 520 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green: constantly on - power on flashing (4Hz) - short circuit flashing with short break (1 Hz) - IO-Link mode |
|
Function indicator | LED yellow: constantly on - switch output active constantly off - switch output inactive |
|
Control elements | Teach-In key | |
Control elements | 5-step rotary switch for operating modes selection | |
Electrical specifications | ||
Operating voltage | 18 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | < 25 mA at 24 V supply voltage | |
Protection class | III | |
Interface | ||
Interface type | IO-Link ( via C/Q = pin 4 ) | |
IO-Link revision | 1.1 | |
Device profile | Identification and diagnosis Smart Sensor type 0/type 3.3 |
|
Device ID | 0x111913 (1120531) | |
Transfer rate | COM2 (38.4 kBit/s) | |
Min. cycle time | 3 ms | |
Process data width | Process data input 4 byte Process data output 2 bits |
|
SIO mode support | yes | |
Compatible master port type | A | |
Output | ||
Switching type | The default setting is: C/Q - Pin4: NPN normally open, PNP normally closed, IO-Link U—Pin2: analog output 0 ... 10 V |
|
Signal output | 1 push-pull output , 1 analog output , short-circuit-proof, reverse polarity protection, surge-proof | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA , resistive load | |
Usage category | DC-12 and DC-13 | |
Voltage drop | ≤ 1.5 V DC | |
Response time | 2 ms , see table 1 | |
Analog output | ||
Output type | 1 voltage output: 0 ... 10 V | |
Load resistor | > 1 kΩ voltage output ; ≤ 470 Ω current output | |
Recovery time | 2 ms | |
Conformity | ||
Communication interface | IEC 61131-9 | |
Product standard | EN 60947-5-2 | |
Measurement accuracy | ||
Temperature drift | 0.05 %/K | |
Warm up time | 5 min | |
Repeat accuracy | ≤ 1 % , see table 1 |
|
Linearity error | 0.75 % | |
Approvals and certificates | ||
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | 10 ... 50 °C (50 ... 122 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 / IP69 / IP69K | |
Connection | 4-pin, M8 x 1 connector, 90° rotatable | |
Material | ||
Housing | PC (Polycarbonate) | |
Optical face | PMMA | |
Mass | approx. 35 g | |
Dimensions | ||
Height | 61.7 mm | |
Width | 15 mm | |
Depth | 41.7 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270916 |
ECLASS 12.0 | 27270916 |
ECLASS 11.0 | 27270801 |
ECLASS 10.0.1 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 5.1 | 27270801 |
ETIM 9.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 5.0 | EC001825 |
UNSPSC 12.1 | 41111613 |
The optical sensors in the series are the first devices to offer an end-to-end solution in a medium-sized standard design – from the thru-beam sensor through to the measuring distance sensor. As a result of this design, the sensors are able to perform practically all standard automation tasks.
The entire series enables sensors to communicate via IO-Link.
The DuraBeam laser sensors are durable and can be used in the same way as a standard sensor.
Multi Pixel Technology (MPT) ensures that the standard sensors are flexible and can be adapted to the application environment.
Literature | Language | File Type | File Size |
---|---|---|---|
Product information R10x and R20x Series Standard Housings - All Sensing Modes | ENG | 2583 KB | |
Application Report - Cap Feeding | ENG | 231 KB | |
Application Report - Precise Position Control for Robotic Gripping Systems | ENG | 285 KB | |
Application Report - Reliable Detecting Foil Tears in Battery Cell Manufacturing | ENG | 163 KB |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation and user instructions for offline parameterization of IO-Link sensors | ENG | 1788 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1254 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 71 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
IO-Link Manufacturer Declaration | CERT-4527A | ALL | 318 KB | |
Declaration of Conformity | ||||
Declaration of Conformity for simple apparatus / Konformitätserklärung für einfache Betriebsmittel | DOC-3935A | ALL | 308 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5594 | ALL | 231 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
IODD for OMT-AO-R201 series / IODD für OMT-AO-R201 Serie | V1.00.002 / 2019-03-30 | ZIP | 925 KB |
DTM for OMT/OQT R20x series / DTM für OMT/OQT R20x Serie | V1.0.3.0 / 2021-01-18 | ZIP | 9622 KB |
Software Tools | |||
IO-Link Offline Parameterization Tool / IO-Link Offline-Parametriertool | V1.00.006 / 2022-07-10 | ZIP | 96138 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|