Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Universal Power Rail with end caps and cover, 5 conductors, length: 2 m |
Electrical specifications | ||
---|---|---|
Rated voltage | 24 V DC | |
Rated current | 4 A | |
Ambient conditions | ||
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Mechanical specifications | ||
Connection | 5 conductors | |
Supply | 2 Conductors | |
Fault output | 1 Conductors | |
Bus | 2 Conductors | |
Dimensions | 35 x 15 x 2000 mm (1.4 x 0.6 x 78.7 inch) | |
Height | 15 mm | |
Width | 35 mm | |
Length | 2000 mm | |
General information | ||
Scope of delivery | - DIN mounting rail UPR-MR - insert UPR-INS-05 - cover UPR-COVER - end cap UPR-E |
|
Accessories | ||
Optional accessories | - end cap UPR-E - insulation spacer UPR-I - DIN mounting rail UPR-MR - insert UPR-INS-05 - cover UPR-COVER |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC002542 |
UNSPSC 12.1 | 39121004 |
The Power Rail consists of a DIN mounting rail UPR-MR and a insert UPR-INS-05.
The component has two conductors for power, one conductor for collective error messaging, and two conductors for bus connections.
The component reduces wiring and maintenance costs because it eliminates the need to daisy-chain the wires. It also simplifies expansion – just snap in a new isolator when you’re ready to expand a system.
The component comes in 2 m segments but can be cut to any size.
The Power Rail is delivered with two UPR-E end caps and UPR-COVER cover. All components of the Power Rail can be ordered separately.
In conjunction with K-System modules the component can be mounted in Zone 2.
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 119 KB |
CAD 3-D / CAD 3-D | ALL | STP | 2050 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4096A | ALL | 99 KB |