Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Profile rail with UPR-05-* insert, 5 conductors, wiring comb field side, gray |
Mechanical specifications | ||
---|---|---|
Connection | 5 conductors | |
Field side | wiring comb , grey | |
Control side | wiring comb , grey | |
Supply | 2 Conductors | |
Fault output | 1 Conductors | |
Bus | 2 Conductors | |
Material | profile rail: aluminum wiring comb: plastic |
|
Mass | approx. 7.3 kg | |
Dimensions | 130 x 115.8 x 1800 mm (5 x 4.56 x 71 inch) | |
Height | 115.8 mm | |
Width | 130 mm | |
Length | 1800 mm | |
Accessories | ||
Designation | provided accessories: - end caps UPR-E - cover - mounting aids (glide nuts and glide nut retainers) |
System | Classcode |
---|---|
ECLASS 13.0 | 27219090 |
ECLASS 12.0 | 27219090 |
ECLASS 11.0 | 27219290 |
ECLASS 10.0.1 | 27219290 |
ECLASS 9.0 | 27219290 |
ECLASS 8.0 | 27219290 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 32101514 |
The profile rail can be used to provide space-saving mounting for interface modules and accommodate the associated wiring. The system and field cables are easily installed in the integral cable ducts of the profile rail. Thus no additional cable guides are necessary.
The power supply to the individual modules is preferably provided via the Power Rail UPR-05 that is integrated into the system. Additionally the Power Rail UPR-05 has one lead for collective error messaging and two leads for bus connections.
The asymmetrical segmented connection compartment can be changed dependent on the required space by turning the profile rail. Please note that the Power Rail insert must be also rotated.
In conjunction with K-System modules the profile rail can be mounted in Zone 2.
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|