Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Insert for DIN Mounting Rail UPR-INS-05

UPR-INS-05
  • 5-conductor insert in 35 mm DIN mounting rail
  • Suitable for 35 mm DIN mounting rail UPR-MR
  • Suitable for profile rail K-DUCT
  • Standard length 2 m (6 foot), simple to customize to application space

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UPR-INS-05

Mechanical specifications
Connection5 conductors
Supply2 Conductors
Fault output1 Conductors
Bus2 Conductors
MaterialPolycarbonate
Massapprox. 500 g
Dimensions25.5 x 13 x 2000 mm (1 x 0.5 x 78.7 inch)
Height13 mm
Width25.5 mm
Length2000 mm
Mountingin 35 mm DIN mounting rail acc. to EN 60715:2001
Height: 15 mm
Accessories
Designation- DIN mounting rail UPR-MR
- end cap UPR-E
- cover UPR-COVER

Classifications

SystemClasscode
ECLASS 13.027219090
ECLASS 12.027219090
ECLASS 11.027219290
ECLASS 10.0.127219290
ECLASS 9.027219290
ECLASS 8.027219290
ECLASS 5.127279201
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.132101514

Details: UPR-INS-05

Function

The insert consists of plastic and has integrated gold-plated conductors. The insert is installed into the DIN mounting rail UPR-MR.

The component has two conductors for power, one conductor for collective error messaging, and two conductors for bus connections.

The component comes in 2 m segments but can be cut to any size.

The DIN mounting rail UPR-MR and the insert UPR-INS-** form the Power Rail.

Approvals: UPR-INS-05

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4096AALLPDF99 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.