Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Adhesive sticker KF-SEAL

KF-SEAL
  • Destructive, removable Scotchmark sticker 3812, white, matte
  • Rectangular shape, 16 mm x 13 mm
  • For securing front-side programming switches and sockets as well as potentiometers, designed to match the K-system
  • Packaging unit: 20 pieces

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KF-SEAL

Product Description
Adhesive sticker
Mechanical specifications
Dimensions16 x 13 mm (0.63 x 0.5 inch)
General information
Packing unit20 item(s)

Classifications

SystemClasscode
ECLASS 13.027219090
ECLASS 12.027219090
ECLASS 11.027219290
ECLASS 10.0.127219290
ECLASS 9.027219290
ECLASS 8.027219290
ECLASS 5.127279201
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139131505

Details: KF-SEAL

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.