Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Thru-beam sensor receiver MV17/33/115/136-10M

MV17/33/115/136-10M
  • Receiver
  • Compact, versatile housing
  • 360° high visibility LEDs
  • 4-in-1 output (push-pull)
  • 10 m cable length

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MV17/33/115/136-10M

Product Description
Thru-beam sensor receiver, small design, infrared, light-on/dark-on switching, push-pull output, cable
System components
EmitterMD17/33/115-10M
ReceiverMV17/33/115/136-10M
General specifications
Effective detection range0 ... 15 m
Threshold detection range20 m
Reference targetemitter
Light sourceIRED
Light typeInfrared LED
Ambient light limit≤ 10000 Lux
Indicators/operating means
Operation indicatorLED green
Function indicatorLED yellow, lights up with receiver lit
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply current< 25 mA
Operating current100 mA max per output
Time delay before availability≤ 200 ms
Output
Switching typelight/dark on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2 V DC
Switching frequency150 Hz
Response time≤ 3 ms
Conformity
Product standardEN 60947-5-2
IEC 60947-5-2
Approvals and certificates
CE conformityCE
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection10 m fixed cable
Material
HousingABS
Optical faceAcrylic
Massapprox. 190 g
Dimensions
Height34.5 mm
Width15 mm
Length29.3 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: MV17/33/115/136-10M

Function

The ML17 sensor family offers diverse connection and installation options, which means that it can adapt to the most varied automation tasks. In addition to the usual fitting method using M4 screws, these sensors can also be installed by means of M18 threaded insert.

All devices are equipped with a green Power On display and a yellow function display. These displays are arranged in such a way that they are clearly visible from different directions.

Informative Literature: MV17/33/115/136-10M

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Warehouse Management with Photoelectric SensorsENGPDF232 KB

Approvals: MV17/33/115/136-10M

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-USL87056-11-61114002-1 / UL-CA-L87056-31-61114002-1ALLPDF548 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0294CALLPDF305 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5339ALLPDF229 KB

Associated Products: MV17/33/115/136-10M

Matching System Components
Thru-beam sensor transmitter, small design, infrared light, 20 m range, cable, Emitter, Compact, versatile housing, 360° high visibility LEDs, 10 m cable lengthfa
Accessories
15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket fa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket fa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...