Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Thru-beam sensor SET |
System components | ||
---|---|---|
Emitter | OBE25M-R201-S-IO-V31 | |
Receiver | OBE25M-R201-A5-IO-V31 | |
General specifications | ||
Effective detection range | 0 ... 25 m | |
Threshold detection range | 33 m | |
Light source | LED | |
Light type | modulated visible red light | |
LED risk group labelling | exempt group | |
Alignment aid | LED red (in receiver lens) illuminated constantly: beam is interrupted, flashes: reaching switching point, off: sufficient stability control |
|
Diameter of the light spot | approx. 850 mm at a distance of 25 m | |
Opening angle | approx. 2 ° | |
Ambient light limit | EN 60947-5-2 : 40000 Lux | |
Functional safety related parameters | ||
MTTFd | 462 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 60 % | |
Indicators/operating means | ||
Operation indicator | LED green: constantly on - power on flashing (4Hz) - short circuit flashing with short break (1 Hz) - IO-Link mode |
|
Function indicator | Yellow LED: Permanently lit - light path clear Permanently off - object detected Flashing (4 Hz) - insufficient operating reserve |
|
Control elements | Receiver: light/dark switch | |
Control elements | Receiver: sensitivity adjustment | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | Emitter: ≤ 15 mA Receiver: ≤ 15 mA at 24 V Operating voltage |
|
Protection class | III | |
Interface | ||
Interface type | IO-Link ( via C/Q = pin 4 ) | |
IO-Link revision | 1.1 | |
Device profile | Identification and diagnosis Smart Sensor: Receiver: type 2.4 Emitter: - |
|
Device ID | Emitter: 0x111411 (1119249) Receiver: 0x111314 (1118996) |
|
Transfer rate | COM2 (38.4 kBit/s) | |
Min. cycle time | 2.3 ms | |
Process data width | Emitter: Process data input: 0 bit Process data output: 1 bit Receiver: Process data input: 2 bit Process data output: 2 bit |
|
SIO mode support | yes | |
Compatible master port type | A | |
Input | ||
Test input | emitter deactivation at +UB | |
Output | ||
Switching type | The switching type of the sensor is adjustable. The default setting is: C/Q - Pin4: PNP normally open / dark-on, IO-Link /Q - Pin2: PNP normally closed / light-on |
|
Signal output | 2 PNP outputs, short-circuit-proof, reverse polarity protection, surge-proof | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA , resistive load | |
Usage category | DC-12 and DC-13 | |
Voltage drop | ≤ 1.5 V DC | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Conformity | ||
Communication interface | IEC 61131-9 | |
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) |
|
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 / IP69 / IP69K | |
Connection | 4-pin, M8 x 1 connector, 90° rotatable | |
Material | ||
Housing | PC (Polycarbonate) | |
Optical face | PMMA | |
Mass | Emitter: approx. 47 g receiver: approx. 47 g | |
Dimensions | ||
Height | 61.7 mm | |
Width | 15 mm | |
Depth | 41.7 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
The optical sensors in the series are the first devices to offer an end-to-end solution in a medium-sized standard design – from the thru-beam sensor through to the measuring distance sensor. As a result of this design, the sensors are able to perform practically all standard automation tasks.
The entire series enables sensors to communicate via IO-Link.
The DuraBeam laser sensors are durable and can be used in the same way as a standard sensor.
Multi Pixel Technology (MPT) ensures that the standard sensors are flexible and can be adapted to the application environment.
Literature | Language | File Type | File Size |
---|---|---|---|
Product information R10x and R20x Series Standard Housings - All Sensing Modes | ENG | 2583 KB |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation and user instructions for offline parameterization of IO-Link sensors | ENG | 1788 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1252 KB |
CAE | |||
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 86 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
IO-Link Manufacturer Declaration | CERT-4524 | ALL | 212 KB | |
Declaration of Conformity | ||||
Declaration of Conformity for simple apparatus / Konformitätserklärung für einfache Betriebsmittel | DOC-3935 | ALL | 162 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
IODD for OBE-R201 series (emitter) / IODD für OBE-R201 Serie (Sender) | V1.00.002 / 2018-09-30 | ZIP | 697 KB |
IODD for OBE-R201 series (receiver) / IODD für OBE-R201 Serie (Empfänger) | V1.00.004 / 2020-02-20 | ZIP | 863 KB |
Software Tools | |||
IO-Link Offline Parameterization Tool / IO-Link Offline-Parametriertool | V1.00.006 / 2022-07-10 | ZIP | 96138 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|