Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Mechanical specifications | ||
---|---|---|
Height | 260 mm (A) | |
Width | 260 mm (B) | |
Depth | 165 mm (C) | |
Fixing holes distance, height | 185 mm (G) | |
Fixing holes distance, width | 310 mm (H) | |
max. external dimension with mounting brackets | 335 mm (K) | |
Enclosure cover | fully detachable , concealed hinges | |
Cover fixing | M6 stainless steel hexagon head screws | |
Fixing holes diameter | 11 mm (J) | |
Degree of protection | IP66 | |
Cable entry | cable glands as per specification | |
Defined entry area | see PDF data sheet | |
Cable gland quantity C/D | 4 x M20 | |
Material | ||
Enclosure | 1.5 mm 316L, (1.4404) stainless steel | |
Finish | electropolished | |
Seal | one piece closed cell neoprene , optional silicone | |
Mass | see PDF data sheet | |
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | SIRA 13 ATEX 3059X Baseefa14ATEX0368U (FO splice tray) |
|
Group, category, type of protection, temperature class | ![]() Ex op pr IIC T5 Gb |
|
International approvals | ||
IECEx approval | IECEx SIR 13.0021 IECEx BAS 14.0169U (FO splice tray) |
|
EAC approval | TC RU C-DE.GB06.B.00567 | |
Conformity | ||
Degree of protection | EN60529 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27180502 |
ECLASS 12.0 | 27180502 |
ECLASS 11.0 | 27180502 |
ECLASS 10.0.1 | 27180502 |
ECLASS 9.0 | 27180502 |
ECLASS 8.0 | 27180502 |
ECLASS 5.1 | 27180502 |
ETIM 9.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 6.0 | EC002503 |
ETIM 5.0 | EC002713 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Brief Instructions - Fiber Optic Splice Box | ENG | 310 KB | |
Brief Instructions - Terminal Boxes Series FXL*.T / XL*.T / SL*.T (notified body: CML) | ENG | 196 KB |
Certificates | Número de Certificado | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|---|
Sira ATEX | Baseefa 14 ATEX 0368U | ALL | 2467 KB | |
Sira IECEx Certificate of Conformity | IECEx BAS 14.0169U | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2136C | ALL | 268 KB |