Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
Actuador para la serie F31 |
Datos generales | ||
---|---|---|
Diámetro de ondas | max. 65 mm | |
Colisis de fijación | max. 6 mm | |
Condiciones ambientales | ||
Temperatura ambiente | -40 ... 85 °C (-40 ... 185 °F) | |
Datos mecánicos | ||
Diámetro de ondas | < 58 mm | |
Altura de ondas | 20 mm y 30 mm | |
Figura agujeros de fijación | 30 x 80 mm | |
Material | ||
Carcasa | PA | |
Disco de distancia | PA (1 pieza, grueso 10 mm) | |
Tapón de sombrerete | PBT (1 pieza negra) | |
Tapón de identificación | PP (2 unidades color verde, 2 unidades color rojo) | |
Tornillo de fijación | para actuador: Acero inoxidable 1.4305 / AISI 303 (1 unidad M6 x 25) para sensores -F31: Acero inoxidable 1.4305 / AISI 303 ( (2 piezas M5 x 12) |
|
Cono de mando | Acero inoxidable 1.4305 / AISI 303 (integrado) | |
Momento de apriete de los tornillos de fijación | ≤ 1,5 Nm |
System | Classcode |
---|---|
ECLASS 11.0 | 27270103 |
ECLASS 10.0.1 | 27270103 |
ECLASS 9.0 | 27270103 |
ECLASS 8.0 | 27270191 |
ECLASS 5.1 | 27270191 |
ETIM 8.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251509 |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.