Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Supply | ||
---|---|---|
Connection | backplane bus | |
Rated voltage | 5 V DC , only in connection with the power supplies FB92** | |
Power dissipation | 1.8 W | |
Power consumption | 1.8 W | |
Fieldbus connection | ||
Fieldbus type | MODBUS RTU | |
MODBUS RTU | ||
Connection | wired to Ex e terminals via backplane | |
Baud rate | max. 38.4 kBit/s | |
Number of stations per bus line | max. 245 (MODBUS), max. 119 (service bus) | |
Number of channels per station | max. 80 analog, max. 184 digital (standard configuration) | |
Number of stations per bus segment | max. 31 (RS-485 standard) | |
Number of repeaters between Master and Slave | max. 3 | |
Supported I/O modules | all FB remote I/O modules | |
Bus length | max. 1200 m (FOL, 38.4 kBd), max. 1200 m (copper cable, 38.4 kBd) |
|
FOL (fiber optic link) | additional hardware required | |
Addressing | via configuration software | |
MODBUS address | standard compliant (factory standard setting: 126) |
|
Service bus address | max. 119 , redundancy address = base + 128 (automatic) | |
HART communication | via service bus | |
Redundancy | system dependent | |
Internal bus | ||
Connection | backplane bus | |
Redundancy | via front connector | |
Indicators/settings | ||
LED indication | LED green (power supply): On = operating, fast flash = cold start LED red (collective alarm): On = internal fault, flashing = no Modbus RTU connection LED yellow (operating mode): flashing 1 (1:1 ratio) = active, normal operation; flashing 2 (7:1 ratio) = active, simulation |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Fieldbus standard | IEC 61158-2 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-78 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | |
Connection | via backplane | |
Mass | approx. 750 g | |
Dimensions | 57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 97 ATEX 1074 U | |
Marking | ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2009 EN 60079-1:2007 EN 60079-11:2007 EN 60079-26:2007 EN 61241-11:2006 |
|
International approvals | ||
ATEX approval | PTB 97 ATEX 1075 |
|
EAC approval | Russia: RU C-IT.MIII06.B.00129 | |
Marine approval | ||
Lloyd Register | 15/20021 | |
DNV GL Marine | TAA0000034 | |
American Bureau of Shipping | T1450280/UN | |
Bureau Veritas Marine | 22449/B0 BV | |
General information | ||
System information | The module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Literature | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Application Report - Communication Redundancy for Uninterrupted Operation | ENG | 529 KB | |
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | ENG | 208 KB | |
Application Report - Space Saving Extension for Existing Plants | ENG | 300 KB | |
Application Report - Using Remote I/O Systems for the Efficient Digitalization of Plants | ENG | 371 KB |
Brief Instructions | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Brief Instructions - Firmware update | ENG | 5602 KB | |
Safety and Security Documentation | |||
Manual de instrucciones | SPA | 83 KB | |
Manuals | |||
Manual for LB8107*/FB8207*, LB8111*/FB8211* com unit for MODBUS RTU/TCP | ENG | 6849 KB | |
Hardware Manual FB-Remote-I/O-System | ENG | 9157 KB |
Declaration of Conformity | Número de Certificado | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|---|
EU Declaration of Conformity (P+F) | TDOC-1908FSPA | SPA | 1139 KB |
Device Description Files/Drivers | Liberar Info | Tipo de archivo | Tamaño |
---|---|---|---|
DTM Collection Remote IO / DTM Collection Remote IO | 7.6.8 | ZIP | 47727 KB |
Firmware | |||
Firmware for Comm Units 8x07 / Firmware für Buskoppler 8x07 | 7.03 | ZIP | --- |
Firmware for Comm Units 8x07 / Firmware für Buskoppler 8x07 | 7.05 | ZIP | 1606 KB |
Firmware for Comm Units 8x07 / Firmware für Buskoppler 8x07 | 7.06 | ZIP | 1615 KB |
Service-Tool / Service-Tool | 3.00.0003 | ZIP | 5185 KB |