Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
G10 junction block, AS-Interface to open cable end |
General specifications | ||
---|---|---|
Construction type | Open cable end AS-Interface flat cable terminals |
|
UL File Number | E223772 "For use in NFPA 79 Applications only" | |
Electrical specifications | ||
Rated operating voltage | ≤ 32 V PELV ( AS-Interface ) | |
Rated operating current | ≤ 4 A | |
Protection class | III | |
Surge protection | overvoltage category III | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Approvals and certificates | ||
UL approval | cULus Listed, Type 1 enclosure | |
Maximum permissible operating current | max. 3 A | |
Maximum permissible ambient temperature | max. 55 °C (max. 131 °F) | |
Ambient conditions | ||
Ambient temperature | -25 ... 75 °C (-13 ... 167 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP67 IP67 / IP68 / IP69K with flat cable VAZ-FK-S-* |
|
Connection | Flat cable AS-Interface: cable piercing method Round cable |
|
Material | ||
Contacts | CuSn / Au | |
Housing | PBT PC | |
Cable | PUR | |
Mounting screw | Stainless steel 1.4305 / AISI 303 | |
Cable | ||
Sheath diameter | ∅4,3 mm | |
Color | black | |
Cores | 2 x 0.5 mm2 | |
Length | 5 m | |
Mass | 100 g | |
Tightening torque, fastening screws | 1.65 Nm | |
Dimensions | ||
Height | 22 mm | |
Width | 27.7 mm | |
Length | 40.5 mm | |
Note | The unused flat cable connector is closed with a seal. |
System | Classcode |
---|---|
ECLASS 13.0 | 27440111 |
ECLASS 12.0 | 27440111 |
ECLASS 11.0 | 27440111 |
ECLASS 10.0.1 | 27440111 |
ECLASS 9.0 | 27440108 |
ECLASS 8.0 | 27279219 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 7.0 | EC003558 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31261501 |
Brief Instructions | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 573 KB |
Declaration of Conformity | Número de Certificado | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3939A | ALL | 174 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-7050 | ALL | 115 KB |