Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Extracto de la hoja de datos: Información técnica del
U-P4-RX
Descripción del producto |
Base with serial interfaces RS 232 and RS 485 |
Electrical specifications |
Rated operating voltage | 20 ... 30 V DC , ripple 10 %SS , PELV |
Power consumption | max. 4 W with read/write head IPT*-FP |
Galvanic isolation | |
| Operating voltage/interface | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff |
Interface |
Physical | RS-232/RS-485 |
Protocol | ASCII |
Transfer rate | 1200; 2400; 4800; 9600; 19200; 38400 |
Cable length | ≤ 15 m at RS 232 ≤ 1200 m at RS-485 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP67 according to EN 60529 with IPT*-FP |
Connection | screw terminals |
Interface cable | 3 conductor, acc. to RS-232 or 2 acc. to RS-485 |
Supply | up to 3 x 1.5 mm2 |
Material | |
| Housing | diecast aluminum |
Classifications
System | Classcode |
ECLASS 13.0 | 27280492 |
ECLASS 12.0 | 27280490 |
ECLASS 11.0 | 27280490 |
ECLASS 10.0.1 | 27280490 |
ECLASS 9.0 | 27280490 |
ECLASS 8.0 | 27280490 |
ECLASS 5.1 | 27279212 |
ETIM 9.0 | EC002997 |
ETIM 8.0 | EC002997 |
ETIM 7.0 | EC002997 |
ETIM 6.0 | EC002997 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
Details:
U-P4-RX
Product Documentation:
U-P4-RX
Design / Simulation:
U-P4-RX