Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Extracto de la hoja de datos: Información técnica del
IQC21-F125
Descripción del producto |
Data carrier |
General specifications |
Operating frequency | 13.56 MHz |
Transfer rate | 26 kBit/s |
Memory |
Chip Type | I-CODE SLI (NXP) |
EEPROM | 896 Bit |
UID | 64 Bit |
Memory organization | 4 bytes/block |
Read cycles | unlimited |
Write cycles | > 100000 |
Data retention period | 50 years |
Directive conformity |
Radio equipment | |
| Directive 2014/53/EU | EN 300330 |
RoHS | |
| Directive 2011/65/EU (RoHS) | IEC/EN 63000 |
Standard conformity |
Degree of protection | EN 60529 |
RFID | ISO/IEC 15693-1 ISO/IEC 15693-2 ISO/IEC 15693-3 ISO/IEC 18000-3 |
Ambient conditions |
Ambient temperature | -25 ... 50 °C (-13 ... 122 °F) |
Storage temperature | -25 ... 50 °C (-13 ... 122 °F) |
Mechanical specifications |
Degree of protection | IP65 |
Material | |
| Housing | ABS + Epoxy |
Installation | |
| On metal | yes |
| In air | yes |
Dimensions | |
| Height | 3 mm |
| Width | 25 mm |
| Length | 65 mm |
Construction type | Rectangular type |
Classifications
System | Classcode |
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Details:
IQC21-F125
Product Documentation:
IQC21-F125
Productos asociados:
IQC21-F125
Accessory of |
|
|
|
100 V AC to 240 V AC wide-range input, Output 24 V DC, 5 A, 120 W, 1-phase, Housing width 32 mm, Efficiency up to 94.3 %, Minimal inrush current surge, DC OK relay contact, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 24 V DC, Voltage range: 24 ... 28 V DC factory setting: 24.1 Vpa |
|
Kit |
|
|
|
IIoT Starter Kit with IP67 EtherNet/IP Masterfa |
|