Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Extracto de la hoja de datos: Información técnica del
REF-MA50
Descripción del producto |
Reflector con microestructura, rectangular 10 mm x 50 mm, autoadhesivo |
Datos generales |
Tipo | rectangular |
Tripel grandeza | aprox. 1,2 mm |
Condiciones ambientales |
Temperatura ambiente | -20 ... 85 °C (-4 ... 185 °F) |
Datos mecánicos |
Material | PMMA/ABS |
Dimensiones | 10 mm x 50 mm x 5 mm |
| Altura | 50 mm |
| Anchura | 10 mm |
Fijación | autoadhesivo |
Classifications
System | Classcode |
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |
Details:
REF-MA50
Design / Simulation:
REF-MA50