Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Extracto de la hoja de datos: Información técnica del
IQT2-18GM-R4-V1
Descripción del producto |
Read/write station |
General specifications |
Operating frequency | 13.56 MHz |
Transfer rate | 106 kBit/s |
Sensing range | |
| Read distance | 0 ... 22 mm |
| Write distance | 0 ... 22 mm |
| Width | max. 40 mm |
Indicators/operating means |
LED green/yellow | Multihole-LED: green: power on green flashing: read/write attempt performed yellow: data carrier detected |
Electrical specifications |
Power consumption | ≤ 1.3 W |
Interface |
Physical | RS-485 point-to-point connection |
Protocol | ASCII |
Transfer rate | 1200, 2400, 4800, 9600, 19200, 38400 (default) Bit/s |
Cable length | ≤ 3 m |
Compliance with standards and directives |
Directive conformity | |
| R&TTE Directive 1995/5/EC | EN 301489-1 V1.8.1 (2008-04), EN 301489-3 V1.4.1 (2002-08), EN 300330-2 V1.3.1 (2006-04), EN 60950-1:2006 |
Standard conformity | |
| Degree of protection | EN 60529:2000 |
| RFID | ISO/IEC 14443-2:2010, ISO/IEC 14443-3:2001 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | connector M12 x 1 |
Material | |
| Housing | PBT/stainless steel |
| Encapsulation compound | CY 221/HY 2966 |
Installation | non-flush |
| Distance between two heads | ≥ 80 mm
|
Mass | approx. 40 g |
Dimensions | |
| Length | 61 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Details:
IQT2-18GM-R4-V1
Product Documentation:
IQT2-18GM-R4-V1
Approvals:
IQT2-18GM-R4-V1
Productos asociados:
IQT2-18GM-R4-V1
Accessories |
|
|
|
Cordset M12 socket straight to M12 plug angled A-coded, 4-pin, PUR cable grey, shieldedfa |
|
|
|
|
Cordset M12 socket straight to M12 plug angled A-coded, 4-pin, PUR cable grey, shieldedfa |
|