Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
Códigos de barras metálicos DataMatrix para posicionar cabezales de lectura safePXV y safePGV |
Datos generales | ||
---|---|---|
Longitud total | 1 m | |
Posición inicial | 132 m | |
Segmento de barra de códigos | ||
Longitud nominal del segmento | 500 mm | |
Anchura | 30 mm | |
Condiciones ambientales | ||
Temperatura de trabajo | -40 ... 80 °C (-40 ... 176 °F) | |
Temperatura del montaje | 10 ... 40 °C (50 ... 104 °F) | |
Resistencia a las influencias atmosféricas | Radiación ultravioleta Humedad |
|
Resistencia química | Aceites Grasas Combustibles Disolvente alifático ácidos débiles |
|
Datos mecánicos | ||
Robustez del material | 1 mm | |
Material | Aluminio | |
Tipo de montaje | adhesivo | |
Masa | 83 g / m | |
Tolerancia de fabricación | ± 1 mm/m |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.