Supply |
Connection | terminals 11+, 12- terminals 8+, 9- |
Rated voltage | 20 ... 30 V DC The maximum rated operating voltage of the devices plugged onto the Power Rail must not be exceeded. |
Power dissipation | ≤ 1 W |
Output |
Supply | Output current: max. 4 A |
Fault signal | relay output: NO contact |
Contact loading | 40 V DC ; 2 A |
Energized/De-energized delay | approx. 20 ms / approx. 20 ms |
Fusing | 5 AT |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) |
Conformity |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529:2001 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Degree of protection | IP20 |
Connection | terminal connection ≤ 2.5 mm2 |
Mass | approx. 100 g |
Dimensions | 20 x 115 x 115 mm (0.8 x 4.5 x 4.5 inch) |
| Height | 107 mm |
| Width | 20 mm |
| Length | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Data for application in connection with hazardous areas |
Certificate | TÜV 00 ATEX 1618 X |
| Marking | II 3G Ex nA nC IIC T4 |
Directive conformity | |
| Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-15:2010 |
International approvals |
FM approval | |
| Control drawing | 116-0160 |
| Approved for | Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, IIC |
UL approval | Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, IIC |
CSA approval | |
| Control drawing | 116-0160 |
| Approved for | Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, IIC |
General information |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |