Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

Trip amplifier 1/405

1/405
  • 4-channel
  • Input 0/4 mA ... 20 mA
  • Output 0/4 mA ... 20 mA
  • 4 relay contact outputs
  • 2 transistor outputs
  • Programmable
  • Galvanic isolation between input, power supply and contact output
  • Analog calculator
  • LCD display
  • Self-monitoring

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  1/405

Descripción del producto
Trip amplifier with 1-4 trip values
General specifications
Signal typeAnalog output
Supply
Connectionz2+, z4-, z6 (PE)
Rated voltage18 ... 30 V DC
18 ... 26.4 V AC
Power consumption2 W / 2.5 VA
Input
ConnectionInput I: d32+, z32-
Input II: d30+, z30-
Input III: d28+, z28-
Input IV: d26+, z26-
Input resistance50 Ω (mA)
10 kΩ (V)
Current range0/4 ... 20 mA (0/1 ... 5 V)
Output
Relay
Switching voltage50 V
Switching current2 A AC/DC
Switching power60 VA / 30 W
Mechanical life10 Mio. cycles
Electrical life0.5 Mio. cycles
ConnectionOutput I: b8, z8, d8; b10, z10, d10
Output II: b12, z12, d12; b14, z14, d14
Output III: b16, z16, d16; b18, z18, d18 (depends on model number)
Output IV: b20, z20, d20; b22, z22, d22 (depends on model number)
Transistor
Voltage drop2 V
Response time> 10 ms (variable)
ConnectionTransistor III: z16, z18 (depends on model number)
Transistor IV: z20, z24 (depends on model number)
Switching voltage24 V max. 30 V DC / 100 mA
Current outputAnalog current output , switchable
Connectiond24+, z24-
Load500 Ω
Current range0/4 ... 20 mA
Transfer characteristics
Temperature influence< 0.1 %/10 K
Linearity< 0.1 %
Indicators/settings
Display elementsLED 1: trip value 1
LED 2: trip value 2
LED 3: trip value 3
LED 4: trip value 4
LED green: Power on
Configurationvia RS-485 interface at the front side
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECThe device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants.
Ambient conditions
Ambient temperature-10 ... 60 °C (14 ... 140 °F)
Storage temperature-25 ... 80 °C (-13 ... 176 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Mechanical specifications
Mass300 g
Dimensions22 x 143 x 193 mm (0.9 x 5.6 x 7.6 inch)
Height143 mm
Width22 mm
Length193 mm
Construction typeEurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE, mountable in 19 inch rack
General information
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210122
ECLASS 12.027210122
ECLASS 11.027210122
ECLASS 10.0.127210122
ECLASS 9.027210122
ECLASS 8.027210122
ECLASS 5.127210122
ETIM 9.0EC002654
ETIM 8.0EC002654
ETIM 7.0EC002654
ETIM 6.0EC002654
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: 1/405

Software: 1/405

Seleccionar idioma:
Software ToolsLiberar InfoTipo de archivoTamaño
Parameterization Software / Parametriersoftware07/2009ZIP41730 KB